Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


RF, MW & mmWave Amplifiers


600+ Wideband Models & Growing
Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

Back to all Amplifiers »

Connectorized Amplifiers

Reliable, Wideband Performance up to 1.7 kW

Mini-Circuits wide selection of connectorized amplifiers are essential building blocks for your test setup. With hundreds of combinations of gain, noise figure, output power, linearity and other performance parameters, our amplifiers feature rugged designs with built in protections for high reliability and long life in demanding lab environments.

MMIC Amplifiers

Industry-Leading Quality & Selection Designed In House

30+ years of in-house MMIC design and packaging experience has made Mini-Circuits one of the industry’s top suppliers of MMIC amplifiers. Our amplifiers are fabricated using HBT and pHEMT processes on GaAs and offer outstanding wideband performance for a wide range of system requirements. With 300+ models in stock and world-class custom design capability, and quality that stands up to the most demanding conditions, chances are we have a solution for your system.

   Table of Models
   Advanced Search

New Products

ZX60-10203LN+

  • Low Noise Amplifier
  • 12.5 GHz to 20 GHz
  • High Output IP3, +24 dBm Typ.
  • High Output P1dB, +17 dBm Typ.
  • Voltage Regulated Internally and Reverse Voltage Protected

LEE1-84+

  • SMT Monolithic Amplifier
  • DC to 4 GHz
  • High Gain, Typ. 19.1 dB
  • High OIP3, Typ. +35 dBm
  • High P1dB, Typ. +20.9 dBm

LEE1-63+

  • SMT Monolithic Amplifier
  • DC to 6 GHz
  • High Gain, Typ. 19.5 dB
  • High OIP3, Typ. +30 dBm
  • High P1dB, Typ. +16.6 dBm

LEE1-6+

  • SMT Monolithic Amplifier
  • DC to 6 GHz
  • High Gain, Typ. 12.9 dB
  • High OIP3, Typ. +32 dBm
  • High P1dB, Typ. +17.3 dBm

LEE1-39+

  • SMT Monolithic Amplifier
  • DC to 7 GHz
  • Low Noise Figure, Typ. 2.3 dB
  • High Gain, Typ. 18.4 dB
  • High OIP3, Typ. +22.3 dBm
  • High P1dB, Typ. +11.9 dBm

ZQL-2G22G70W3+

  • Coaxial Low Noise Amplifier
  • 2.2 GHz to 2.7 GHz
  • Very Low Noise Figure, 1.1 dB typ.
  • High OIP3, +36 dBm typ.
  • Rugged, shielded case

ZX60-83WLV+

  • Coaxial Ultra-Wideband Amplifier
  • 50 MHz to 8 GHz
  • Excellent gain flatness, ±1.1 dB typ. up to 7 GHz
  • High output P1dB, +16.0 dBm typ. up to 7 GHz
  • High output IP3, +23.0 dBm typ.
  • Voltage regulated internally and reverse voltage protected

ZX60-83W+

  • Coaxial Ultra-Wideband Amplifier
  • 50 MHz to 8 GHz
  • Excellent gain flatness, ±0.8 dB typ. up to 7 GHz
  • High output P1dB, +23.0 dBm typ. up to 6 GHz
  • High output IP3, +34.0 dBm typ.
  • Voltage regulated internally and reverse voltage protected

TSS-43ULN+

  • SMT Low Noise Amplifier
  • 500 MHz to 4 GHz
  • Low Noise Figure, Typ. 0.4 dB
  • High Gain, Typ. 19 dB
  • High OIP3, Typ. +36.1 dBm
  • Fast Shutdown Feature, 14.4 ns

ZHL-2G08G0030X+

  • High Power Amplifier without Heatsink
  • 2 GHz to 8 GHz
  • Suitable for CW signals
  • Saturated Power, 30W (typ)
  • High gain, 52 dB typical

ZHL-2G08G0030+

  • High Power Amplifier
  • 2 GHz to 8 GHz
  • Suitable for CW signals
  • Saturated Power, 30W (typ)
  • High gain, 52 dB typical

PMA1-14LV+

  • MMIC Low Noise Amplifier
  • 0.05 to 10 GHz
  • High Gain, Typ. 21.9 dB
  • Low Noise Figure, Typ. 1.0 dB
  • High OIP3, Typ. +28.4 dBm

ZX60-5153LN+

  • Coaxial Low Noise Amplifier
  • 5.5 to 15.5 GHz
  • Low Noise Figure, 1.5 dB Typ.
  • Excellent Gain Flatness, ±0.8 dB Typ.
  • High Output IP3, +28.0 dBm Typ.
  • High Output P1dB, +18.0 dBm Typ.
  • Ideal Evaluation Module for PMA3-5153+

ZX60-5123LN+

  • Coaxial Low Noise Amplifier
  • 5.5 to 12.5 GHz
  • Low Noise Figure, 1.4 dB Typ.
  • Excellent Gain Flatness, ±0.6 dB Typ.
  • High Output IP3, +29.5 dBm Typ.
  • High Output P1dB, +17.0 dBm Typ.
  • Ideal Evaluation Module for PMA3-5123+

HKCA-4011A+

  • CATV Power Doubler Hybrid Amplifier
  • 108 MHz to 1.794 GHz
  • High RF Output
  • High Gain
  • Very Low Distortion
  • Transient and Surge Protection

ZX60-06223LN+

  • Coaxial Low Phase Noise Amplifier
  • 6 GHz to 22 GHz
  • Usable up to 26 GHz
  • High Gain, 22 dB Typ.
  • High Output IP3, +22.8 dBm Typ.
  • Low Noise Figure, 2.8 dB Typ.

ZX60-06183LPN+

  • Coaxial Low Phase Noise Amplifier
  • 6 GHz to 18 GHz
  • Ultra-Low Phase Noise, -169 dBc/Hz Typ. at 10 kHz Offset
  • High Output P1dB, +18 dBm Typ.
  • High Output IP3, +28 dBm Typ.

ZHL20M1G0100+

  • Coaxial High Power Amplifier
  • 20 MHz to 1 GHz
  • Saturated Power, 100W Typ.
  • High gain, 52 dB typ.
  • Self-protected from overheating and reverse polarity

PMA4-8243LN-DG+

  • MMIC Die Low Noise Amplifier
  • 8 GHz to 24 GHz
  • High Gain, Typ. 23.9 dB
  • High OIP3, Typ. +24.8 dBm
  • Low Noise Figure, Typ. 1.8 dB

ZHL-2G018G010X+

  • Coaxial High Power Amplifier Without Heatsink
  • 2 GHz to 18 GHz
  • Saturated Power, 10W (min)
  • High gain, 48 dB typ.
  • Unconditionally stable and rugged design

ZHL-2G018G010+

  • Coaxial High Power Amplifier
  • 2 GHz to 18 GHz
  • Saturated Power, 10W (min)
  • High gain, 48 dB typ.
  • Unconditionally stable and rugged design

TSY-83LNW+

  • MMIC Low Noise Amplifier
  • 30 MHz to 8 GHz
  • Low Noise Figure, Typ. 1.4 dB
  • High OIP3, Typ. +27.1 dBm
  • High Gain, Typ. 18.9 dB

ZVA-06183LNX+

  • Coaxial Wideband Amplifier without Heatsink
  • 6 GHz to 18 GHz
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Low Noise Figure, 1.9 dB Typ.
  • Single Supply Range: +7.5 to +10V

ZVA-06183LN+

  • Coaxial Wideband Amplifier
  • 6 GHz to 18 GHz
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Low Noise Figure, 1.9 dB Typ.
  • Single Supply Range: +7.5 to +10V

PHA2-13HLN+

  • MMIC Power Amplifier
  • 10 MHz to 500 MHz
  • Gain, Typ. 21.8 dB
  • OIP2, Typ. +88 dBm
  • Noise Figure, Typ. 1.8 dB

ZHL20M1G0100X+

  • Coaxial High Power Amplifier
  • 20 MHz to 1 GHz
  • Saturated power, 100W typ
  • High gain, 52 dB typ.
  • Self-protected from overheating and reverse polarity

PMA4-8243LN+

  • MMIC Low Noise Amplifier
  • 8 GHz to 24 GHz
  • Gain, Typ. 23.0 dB
  • OIP3, Typ. +23.9 dBm
  • Noise Figure, Typ. 2.0 dB

ADCA4012AMLZ

  • CATV Power Doubler Hybrid Amplifier
  • 108 MHz to 1.794 GHz
  • High RF Output
  • High Gain
  • VDD Range from +24 V to +34 V

AVA-6183MP-DG+

  • MMIC Die Medium Power Amplifier
  • 6 GHz to 18 GHz
  • High Saturated Output Power, Typ. +30.3 dBm
  • High Gain, Typ. 19.1 dB
  • High OIP3, Typ. +37.2 dBm

AVA-6183MP+

  • MMIC Medium Power Amplifier
  • 6 GHz to 18 GHz
  • High Saturated Output Power, Typ. +30.9 dBm
  • High Gain, Typ. 19.3 dB
  • High OIP3, Typ. +35.5 dBm

ZVE-18GBX+

  • Coaxial High Power Amplifier Without Heatsink
  • 0.1 GHz to 18 GHz
  • High Output IP3, +40 dBm Typ.
  • Single +15 V Supply
  • Reverse Voltage Protected

ZVE-18GB+

  • Coaxial High Power Amplifier With Heatsink
  • 0.1 GHz to 18 GHz
  • High Output IP3, +40 dBm Typ.
  • Single +15 V Supply
  • Reverse Voltage Protected

TSY-83LN-DG+

  • MMIC Die Low Noise Amplifier
  • 400 MHz to 8 GHz
  • Low Loss Bypass Mode Feature
  • Low Noise Figure, Typ. 1.4 dB
  • High OIP3, Typ. +34.6 dBm

ZHL-20M2G7025X+

  • Coaxial High Power Amplifier
  • 20 MHz to 2.7 GHz
  • High Gain, 50 dB Typ.
  • High P1dB, +40 dBm, Typ.
  • High OIP3, +49 dBm Typ.

ZHL-20M2G7025+

  • Coaxial High Power Amplifier
  • 20 MHz to 2.7 GHz
  • High Gain, 50 dB Typ.
  • High P1dB, +40 dBm, Typ.
  • High OIP3, +49 dBm Typ.

ZHL-10M2G0020X+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 53 dB Typ.
  • High P1dB, +40 dBm, Typ.
  • High OIP3, +43 dBm Typ.

ZHL-10M2G0020+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 53 dB Typ.
  • High P1dB, +40 dBm, Typ.
  • High OIP3, +43 dBm Typ.

ZHL-10M2G0010X+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 52 dB Typ.
  • High P1dB, +41 dBm, Typ.
  • High OIP3, +46 dBm Typ.

ZHL-10M2G0010+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 52 dB Typ.
  • High P1dB, +41 dBm, Typ.
  • High OIP3, +46 dBm Typ.

ZHL-10M2G0005X+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 51 dB Typ.
  • High P1dB, +36 dBm, Typ.
  • High OIP3, +44 dBm Typ.

ZHL-10M2G0005+

  • Coaxial High Power Amplifier
  • 10 MHz to 2 GHz
  • High Gain, 51 dB Typ.
  • High P1dB, +36 dBm, Typ.
  • High OIP3, +44 dBm Typ.

ZHL-10M1G21W0X+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1.2 GHz
  • High Gain, 27 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +48 dBm Typ.

ZHL-10M1G21W0+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1.2 GHz
  • High Gain, 27 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +48 dBm Typ.

ZHL-10M1G01W1X+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1 GHz
  • High Gain, 34 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +45 dBm Typ.

ZHL-10M1G01W1+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1 GHz
  • High Gain, 34 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +45 dBm Typ.

ZHL-10M1G01W0X+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1 GHz
  • High Gain, 22 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +46 dBm Typ.

ZHL-10M1G01W0+

  • Coaxial Medium Power Amplifier
  • 10 MHz to 1 GHz
  • High Gain, 22 dB Typ.
  • High P1dB, +31 dBm, Typ.
  • High OIP3, +46 dBm Typ.

ZHL-0G62G5030X+

  • Coaxial High Power Amplifier
  • 600 MHz to 2.5 GHz
  • High Gain, 51 dB Typ.
  • High P1dB, +45 dBm, Typ.
  • High OIP3, +52 dBm Typ.

ZHL-0G62G5030+

  • Coaxial High Power Amplifier
  • 600 MHz to 2.5 GHz
  • High Gain, 51 dB Typ.
  • High P1dB, +45 dBm, Typ.
  • High OIP3, +52 dBm Typ.

PMA2-123LNW+

  • MMIC Low Noise Amplifier
  • 0.01 GHz to 12 GHz
  • High OIP3, Typ. +30 dBm
  • High P1dB, Typ. +19.1 dBm
  • Low Noise Figure, Typ. 1.7 dB
  • Single +5V Supply Voltage

ZVE-433X+

  • Wideband Amplifier
  • 18 GHz to 43.5 GHz
  • Excellent Gain Flatness, ±2.5 dB Typ.
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, 30 dBm Typ. from 26 to 34 GHz

ZVE-433HPX+

  • Wideband Amplifier without Heatsink
  • 18 GHz to 43.5 GHz
  • Excellent Gain Flatness, ±2.5 dB Typ.
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, +31 dBm Typ.

ZVE-433HP+

  • Wideband Amplifier
  • 18 GHz to 43.5 GHz
  • Excellent Gain Flatness, ±2.5 dB Typ.
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, +31 dBm Typ.

ZVE-433GX+

  • Wideband Amplifier without Heatsink
  • 18 GHz to 43.5 GHz
  • High Gain of 41dB typ. with ±3.0 dB Typ. Flatness
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, +29 dBm Typ.

ZVE-433G+

  • Wideband Amplifier
  • 18 GHz to 43.5 GHz
  • High Gain of 41dB typ. with ±3.0 dB Typ. Flatness
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, +29 dBm Typ.

ZVE-433+

  • Wideband Amplifier
  • 18 GHz to 43.5 GHz
  • Excellent Gain Flatness, ±2.5 dB Typ.
  • Wide Input DC Voltage Range, +10 to +15 V
  • Reverse Voltage Protected
  • Saturated Output Power, 30 dBm Typ. from 26 to 34 GHz

TSS-23ULN+

  • MMIC Low Noise Amplifier
  • 10 MHz to 2 GHz
  • Low Noise Figure, Typ. 0.4 dB
  • High Gain, Typ. 20 dB
  • High OIP3, Typ. +37.3 dBm
  • Fast Shutdown Feature, 7.5 ns

PMA3-14LV+

  • MMIC Low Noise Amplifier
  • 0.05 GHz to 10 GHz
  • High OIP3, Typ. +27.7 dBm
  • High P1dB, Typ. +20.3 dBm
  • Low Noise Figure, Typ. 1.1 dB
  • Single Supply Voltage, +5 V at 55 mA

AVA-17303-DG+

  • MMIC Medium Power Amplifier Die
  • 17 GHz to 31.5 GHz
  • High P1dB, Typ. +23.8 dBm
  • High OIP3, Typ. +36 dBm
  • Supply Voltage, +6 V at 160 mA

AVA-17303+

  • MMIC Medium Power Amplifier
  • 17 GHz to 31.5 GHz
  • High P1dB, Typ. +22.9 dBm
  • High OIP3, Typ. +33 dBm
  • Supply Voltage, +6 V at 160 mA
  • 4x4 mm 20-Lead QFN-Style Package

AVA-6183MPS+

  • MMIC Medium Power Amplifier
  • 6 GHz to 18 GHz
  • High Saturated Output Power, Typ. +28.5 dBm
  • High Gain, Typ. 20.9 dB
  • Single Supply Voltage +6 V at 663 mA
  • 5x5 mm 32-Lead QFN-Style Package

PMA3-43-1W+

  • MMIC Power Amplifier
  • 10 MHz to 4 GHz
  • High P1dB, Typ. +32.2 dBm
  • High PSAT, Typ. +32.6 dBm
  • Low Noise Figure, Typ. 3.2 dB
  • High OIP3, Typ. +37 dBm
  • Single Supply Voltage, +12 V @ 190 mA

ZVE-0234LNX-K+

  • Coaxial Low Noise Amplifier
  • 2 GHz to 30 GHz
  • Excellent Gain Flatness, ±0.4 dB Typ.
  • Low Noise Figure, 2.5 dB Typ.
  • Single Supply Range: +5.7 to +10V
  • Reverse Voltage Protected

AVA-223MP-DG+

  • MMIC Power Amplifier Die
  • 100 kHz to 22 GHz
  • High Saturated Output Power, Typ. +27.7 dBm
  • High OIP3, Typ. +37.9 dBm
  • Low Noise Figure, Typ. 3.1 dB
  • Positive Gain Slope from 4 to 22 GHz

AVA-223MP+

  • MMIC Power Amplifier
  • 10 kHz to 22 GHz
  • High Saturated Output Power, Typ. +27.2 dBm
  • High OIP3, Typ. +38.2 dBm
  • Low Noise Figure, Typ. 3 dB
  • Positive Gain Slope from 4 to 22 GHz

PMA3-73-1W+

  • MMIC Power Amplifier Die
  • 8 to 12 GHz
  • High P1dB, Typ. +31.7 dBm
  • High PSAT, Typ. +33.5 dBm
  • Low Noise Figure, Typ. 2.5 dB
  • High OIP3, Typ. +37 dBm
  • Single Supply Voltage, +12 V @ 190 mA

PMA5-123-3W-DG+

  • MMIC Power Amplifier Die
  • 8 to 12 GHz
  • High Gain, Typ. 29.8 dB
  • High PSAT, Typ. +35.5 dBm
  • Excellent PAE, Typ. 34.2%
  • Supply Voltage, +7 V @ 1250 mA
  • Integrated Power Detector

TSS-66921LN+

  • MMIC Low Noise Amplifier
  • 660 MHz to 920 MHz
  • Ultra-Low Noise Figure, Typ. 1.0 dB
  • High P1dB, Typ. +16.3 dBm
  • High OIP3, Typ. +25.4 dBm
  • High Input Power Handling, Max +24 dBm
  • Shutdown Feature

TSS-14252LN+

  • MMIC Low Noise Amplifier
  • 1.427 GHz to 2.57 GHz
  • Ultra-Low Noise Figure, Typ. 0.8 dB
  • High P1dB, Typ. +15.8 dBm
  • High OIP3, Typ. +27.9 dBm
  • High Input Power Handling, Max +21 dBm
  • Shutdown Feature

PMA1-14LN+

  • MMIC Low Noise Amplifier
  • 0.05 to 10 GHz
  • Low Noise Figure, Typ. 1.1 dB
  • High OIP3, Typ. +28.8 dBm
  • High P1dB, Typ. +21.5 dBm
  • Single Supply Voltage, +6 V at 61 mA
  • 1.5x1.5 mm 6-Lead QFN-Style Package

PMA4-6263LN-DG+

  • MMIC Die Low Noise Amplifier
  • 6 to 26.5 GHz
  • High Gain, Typ. 23.4 dB
  • High OIP3, Typ. +23.3 dBm
  • Low Noise Figure, Typ. 2.1 dB
  • Self-Biased with Low Power Consumption, +4 V @ 55 mA

ZX60-43LPN+

  • Coaxial Low Phase Noise Amplifier
  • 0.5 to 4 GHz
  • Voltage Regulated Internally and Reverse Voltage Protected
  • Low Additive Phase Noise, Typ. -167 dBc/Hz @10 KHz Offset
  • Protected by US Patent 6,790,049 & 6,943,629

ZX60-223LPN+

  • Coaxial Low Phase Noise Amplifier
  • 0.01 to 22 GHz
  • Gain, 16 dB typ.
  • Output P1dB, +18 dBm Typ.
  • Output OIP3, +27 dBm Typ.
  • Voltage Regulated Internally and Reverse Voltage Protected

PMA5-83-LV+

  • MMIC Power Amplifier
  • 10 MHz to 10 GHz
  • P1dB, Typ. +28.7 dBm
  • PSAT, Typ. +31.2 dBm
  • Low Noise Figure, Typ. 2.6 dB
  • 5x5 mm 32-Lead QFN-Style Package

PMA5-63-2W+

  • MMIC Power Amplifier
  • 10 MHz to 6 GHz
  • P1dB, Typ. +31.2 dBm
  • PSAT, Typ. +33.8 dBm
  • Low Noise Figure, Typ. 2.7 dB
  • 5x5 mm 32-Lead QFN-Style Package

PMA4-6263LN+

  • MMIC Low Noise Amplifier
  • 6 GHz to 26.5 GHz
  • High Gain, Typ. 24.6 dB
  • High OIP3, Typ. +22.8 dBm
  • Low Noise Figure, Typ. 2.5 dB
  • 4x4 mm 24-Lead QFN-Style Package

ZX60-16213+

  • Coaxial Amplifier
  • 16 GHz to 21 GHz
  • High gain, 20 dB typ.
  • High OIP3, +33 dBm Typ.
  • High Output Power at 1 dB Compression, +23 dBm Typ.
  • Voltage regulated internally and reverse voltage protected

ZVA-02203LNX+

  • Coaxial Ultra-Wideband Amplifier without Heatsink
  • 2 GHz to 20 GHz
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Single + 12V Supply
  • Reverse Voltage Protected
  • Compact Case for Ease of System Integration

ZVA-02203LN+

  • Coaxial Ultra-Wideband Amplifier with Heatsink
  • 2 GHz to 20 GHz
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Single + 12V Supply
  • Reverse Voltage Protected
  • Compact Case for Ease of System Integration

ZVA-20543TC+

  • Coaxial Temperature Compensated Amplifier
  • 20 GHz to 54 GHz
  • Gain Stability over Temperature
  • Interactive GUI with Telemetry
  • High Gain, 48 dB Typ.
  • High PSAT, +31 dBm Typ.
  • Ideal for Integrated Sub-Systems

PGA-32-75-DG+

  • MMIC Die Amplifier
  • 5 MHz to 300 MHz
  • High OIP3, Typ. +43.3 dBm
  • High P1dB, Typ. + 23.7 dBm
  • High Gain, Typ. 15.6 dB
  • Excellent Return Loss, Typ. 20 dB

PMA3-10203+

  • MMIC Low Noise Amplifier
  • 12.5 GHz to 20 GHz
  • Low Noise Figure, Typ. 1.5 dB
  • High OIP3, Typ. +24 dBm
  • High P1dB, Typ. +16 dBm
  • Shutdown Feature

ZVA-20543TCX+

  • Temperature Compensated Amplifier
  • 20 GHz to 54 GHz
  • Gain Stability over Temperature
  • Interactive GUI with Telemetry
  • High Gain, 48 dB Typ.
  • High PSAT, +31 dBm Typ.
  • Ideal for Integrated Sub-Systems

ZVA-18443TCX+

  • Temperature Compensated Amplifier
  • 18 GHz to 43.5 GHz
  • Gain Stability over Temperature
  • Interactive GUI with Telemetry
  • Calibrated to Self-Compensate Gain
  • Flat Gain Response, ±2.5 dB from -20°C to +60°C
  • High Gain, 45 dB Typ.

ZVA-18443TC+

  • Temperature Compensated Amplifier
  • 18 GHz to 43.5 GHz
  • Gain Stability over Temperature
  • Interactive GUI with Telemetry
  • Calibrated to Self-Compensate Gain
  • High Gain, 45 dB Typ.

ZVA-24443HPX+

  • Low Noise Amplifier without Heatsink
  • 24 GHz to 43.5 GHz
  • High Gain, 47 dB Typ. Over The Entire Operating Band
  • Low Noise Figure, 2.2 dB Typ.
  • High PSAT, +29 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZVA-24443HP+

  • Low Noise Amplifier
  • 24 GHz to 43.5 GHz
  • High Gain, 47 dB Typ. Over The Entire Operating Band
  • Low Noise Figure, 2.2 dB Typ.
  • High PSAT, +29 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

LVA-6183PN-DG+

  • MMIC Die Wideband Amplifier
  • Wide Bandwidth, 6 to 18 GHz
  • Ultra-Low Phase Noise, Typ. -165 dBc/Hz @ 10 kHz Offset
  • Output P1dB, Typ. +19.3 dBm
  • Output IP3, Typ. +28.9 dBm

TSY-83LN+

  • MMIC Low Noise Amplifier
  • 0.4 to 8 GHz
  • Low Loss Bypass Mode Feature
  • Low Noise Figure, Typ. 1.5 dB
  • High OIP3, Typ. +33.6 dBm
  • High P1dB, Typ. +22.9 dBm
  • 3x3 mm 12-Lead QFN-Style Package

PVGA-273-DG+

  • MMIC Die Variable Gain Amplifier
  • 0.3 to 26.5 GHz
  • Output P1dB, Typ. +17.3 dBm
  • High OIP3, Typ. +29 dBm
  • Adjustable Gain Range, Typ. 30 dB
  • Supply Voltage, +5V or +8V

LVA-6183PN+

  • MMIC Wideband Amplifier
  • 6 to 18 GHz
  • Ultra-Low Phase Noise, Typ. -165 dBc/Hz @ 10 kHz Offset
  • Output P1dB, Typ. +19.6 dBm
  • Output IP3, Typ. +28.7 dBm
  • 4x4 mm 24-Lead QFN-Style Package

PVGA-273+

  • MMIC Variable Gain Amplifier
  • 0.3 to 26.5 GHz
  • Output P1dB, Typ. +15 dBm
  • High OIP3, Typ. +29 dBm
  • Adjustable Gain Range, Typ. 30 dB
  • Supply Voltage, +5 V or +8V
  • 5x5 mm 32-Lead QFN-Style Package

ZVA-20543VG+

  • Coaxial Variable Gain Amplifier
  • 20 to 54 GHz
  • Variable Gain Amplifier with Analog or TTL Control
  • Interactive GUI with Telemetry
  • High Gain, 50 dB Typ.
  • High Psat, +31 dBm Typ.

PMA5-83-2W+

  • MMIC Surface Mount Power Amplifier
  • 0.01 GHz to 10 GHz
  • P1dB, Typ. +31 dBm
  • PSAT, Typ. +33 dBm
  • Low Noise Figure, Typ. 3.5 dB
  • High OIP3, Typ. +43.5 dBm
  • Supply Voltage +12 V, 400 mA

RFS-2G42G5050X+

  • Coaxial Solid-State High Power Signal Source
  • 2.4 to 2.5 GHz ISM band
  • High output power, 50W
  • Suitable for CW and pulsed signals
  • High gain, 53 dB typical
  • High efficiency, 42%
  • High ruggedness

PSA2-6+

  • MMIC Surface Mount Low Noise Amplifier
  • Wide Bandwidth, DC to 7 GHz
  • Low Noise Figure, Typ. 2.4 dB
  • High Gain, Typ. 15.2 dB
  • Internally Matched to 50 Ohms
  • Single +5 V Supply Voltage
  • Low Current, Typ. 15 mA

ZX60-04183LN+

  • Coaxial Low Noise Amplifier
  • Ultra Wideband, 4 GHz to 18 GHz
  • Excellent noise figure, 2.5 dB typ. at 15 GHz
  • Low current, 48 mA typ.
  • Voltage regulated internally and reverse voltage protected
  • Usable up to 20 GHz

PMA5-83-2W-DG+

  • MMIC Die Power Amplifier
  • 0.01 MHz to 10 GHz
  • P1dB, Typ. +31 dBm
  • Low Noise Figure, Typ. 3.5 dB
  • High OIP3, Typ. +43.5 dBm
  • Supply Voltage +12 V, 400 mA

ZVA-18443VGX+

  • Coaxial Variable Gain Amplifier
  • 18 GHz to 43.5 GHz
  • Variable Gain Amplifier with Analog or TTL Control
  • Interactive GUI with Telemetry
  • Calibrated 17dB Attenuation Range with Minimal Power Degradation
  • Flat Gain Response, ±2.5 dB
  • High Gain, 47 dB Typ.
  • High Psat, +31 dBm Typ.

ZVA-18443VG+

  • Coaxial Variable Gain Amplifier
  • 18 GHz to 43.5 GHz
  • Variable Gain Amplifier with Analog or TTL Control
  • Interactive GUI with Telemetry
  • Calibrated 17dB Attenuation Range with Minimal Power Degradation
  • Flat Gain Response, ±2.5 dB
  • High Gain, 47 dB Typ.
  • High Psat, +31 dBm Typ.

WVA-50753GX+

  • Waveguide Medium Power Amplifier
  • 50 GHz to 75 GHz
  • Full WR15 Band Coverage
  • Low Noise Figure, 2.5 dB Typ.
  • High Gain, 44 dB Typ.
  • High PSAT, +22 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-50753G+

  • Waveguide Medium Power Amplifier
  • 50 GHz to 75 GHz
  • Full WR15 Band Coverage
  • Low Noise Figure, 2.5 dB Typ.
  • High Gain, 44 dB Typ.
  • High PSAT, +22 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-40603GX+

  • Waveguide Medium Power Amplifier
  • 40 GHz to 60 GHz
  • Full WR15 Band Coverage
  • High Gain, 34 dB Typ.
  • Flat Gain Response, ±1.5 dB Typ.
  • High PSAT, +24 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-40603G+

  • Waveguide Medium Power Amplifier
  • 40 GHz to 60 GHz
  • Full WR19 Band Coverage
  • Flat Gain Response, ±1.5 dB Typ.
  • High PSAT, +24 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZX60-06183P+

  • Coaxial Low Noise Amplifier
  • Wideband, 6 GHz to 18 GHz
  • Low noise figure, 1.7 dB typ at 15 GHz.
  • Voltage regulated internally and reverse voltage protected
  • Excellent directivity, 30 dB typ.

WVA-751103LNX+

  • Waveguide High Frequency Low Noise Amplifier
  • 75 GHz to 110 GHz
  • Full WR10 Band Coverage
  • Gain, 21 dB Typ.
  • Gain Flatness, ±3 dB Typ.
  • Excellent Noise Figure, 3.5 dB Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZX60-R5183P+

  • USA & Ethernet Controlled Programmable Attenuator
  • Ultra Wideband, 0.5 GHz to 18 GHz
  • Low Noise Figure, 4.5 dB typ, 5 to 18 GHz
  • Positive Gain Slope, 3 dB, typ., 0.5 to 18 GHz
  • Protected by US patent 6,790,049

TAV1-541NM+

  • MMIC SMT E-PHEMT Transistor
  • 45 MHz to 6 GHz
  • Non-Ferrous Package Leadframe
  • High Gain, Typ. 24 dB
  • High Output IP3, Typ. +32 dBm
  • Output Power at 1 dB Compression, Typ. +18 dBm
  • Single Supply Voltage, 60mA, +3V

TSS2-53LNB+

  • MMIC SMT Low Noise Bypass Amplifier
  • Wideband, 500 MHz to 5 GHz
  • Very Fast Bypass Switching
  • Low Noise Figure, Typ. 1.2 dB
  • High Gain, Typ. 21.7 dB
  • High IP3 in Bypass, Typ. +47 dBm
  • Minimal External Circuitry

TAV1-331NM+

  • Ultra Low Noise D-PHEMT Transistor
  • 10 MHz to 4 GHz
  • No ferrous material in package leadframe
  • Low Noise Figure, Typ. 0.5 dB
  • High Gain, Typ. 24.2 dB
  • High Output IP3, Typ. +31.7 dBm
  • Low Current, 60mA

PMA3-83LP+

  • MMIC SMT Wideband Amplifier
  • 400 MHz to 8 GHz
  • Output P1dB, Typ. +25dBm
  • Output IP3, Typ. +34dBm
  • Low Noise Figure, Typ. 2.8dB
  • Adjustable Supply Current
  • 3x3mm 12-Lead QFN-style Package

LVA-273PN+

  • MMIC SMT Wideband Amplifier
  • Wide Bandwidth 10 MHz to 26.5 GHz
  • Ultra-low Phase Noise Typ. -172 dBc/Hz @ 10kHz Offset
  • Output P1dB Typ. +18 dBm
  • Output IP3 Typ. +28 dBm
  • Supply Voltage: +5V and 85mA

LVA-273PN-DG+

  • MMIC Die Wideband Amplifier
  • Wide Bandwidth 10 MHz to 26.5 GHz
  • Ultra-low Phase Noise Typ. -172 dBc/Hz @ 10kHz Offset
  • Output P1dB Typ. +18 dBm
  • Output IP3 Typ. +28 dBm
  • Supply Voltage: +5V and 85mA

ZVA-503GX+

  • Coaxial Ultra-Wideband Amplifier
  • Ultra-Broadband Coverage, 50 kHz to 50 GHz
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Single +5 V Supply
  • Compact Case for Ease of System Integration

WVA-44603LNX+

  • Waveguide Low Noise Amplifier without Heatsink
  • 44 GHz to 60 GHz
  • WR19 Waveguide RF Interface
  • Flat Gain Response, ±2 dB Typ.
  • Low Noise Figure, 2.5 dB Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-44603LN+

  • Waveguide Low Noise Amplifier with Heatsink
  • 44 GHz to 60 GHz
  • WR19 Waveguide RF Interface
  • Flat Gain Response, ±2 dB Typ.
  • Low Noise Figure, 2.5 dB Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-60903GX+

  • Waveguide High Frequency Medium Power Amplifier
  • 60 GHz to 90 GHz
  • Full WR12 Band Coverage
  • High Gain, 29.5 dB Typ.
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • High Saturated Output Power, +21 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V
  • Over Voltage And Reverse Voltage Protected

WVA-60903G+

  • Waveguide High Frequency Medium Power Amplifier
  • 60 GHz to 90 GHz
  • Full WR12 Band Coverage
  • High Gain, 29.5 dB Typ.
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • High Saturated Output Power, +21 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V
  • Over Voltage And Reverse Voltage Protected

ZX60-123LPN+

  • Coaxial Low Phase Noise Amplifier
  • 50 MHz to 10 GHz
  • Gain, 16 dB typ.
  • Excellent Gain Flatness, ±0.9 dB, 0.05 to 6 GHz
  • Excellent Return Loss, 20 dB typ., 2 GHz
  • Low additive phase noise, typically -168 dBc/Hz @10 KHz
  • Protected by US patent 6,790,049

ZHL-10M4G21W2+

  • Coaxial RF Instrument Amplifier
  • Broadband, 10 to 4200MHz
  • High Gain, 44dB typ.
  • High P1dB, +33dBm, typ.
  • High OIP3, +46dBm typ.
  • Built-in 110/220V AC power supply

ZHL-10M4G21W1X+

  • Coaxial Medium Power Amplifier
  • Broadband, 10 to 4200MHz
  • High Gain, 44dB typ.
  • High P1dB, +33dBm, typ.
  • High OIP3, +46dBm typ.

ZHL-10M4G21W1+

  • Coaxial Medium Power Amplifier
  • Broadband, 10 to 4200MHz
  • High Gain, 44dB typ.
  • High P1dB, +33dBm, typ.
  • High OIP3, +46dBm typ.

ZHL-0G64G21W1X+

  • Coaxial Medium Power Amplifier
  • Broadband, 600 to 4200MHz
  • High Gain, 44dB typ.
  • High P1dB, +32dBm, typ.
  • High OIP3, +45dBm typ.

ZHL-0G64G21W1+

  • Coaxial Medium Power Amplifier
  • Broadband, 600 to 4200MHz
  • High Gain, 44dB typ.
  • High P1dB, +32dBm, typ.
  • High OIP3, +45dBm typ.

ZHL-0G64G21W0X+

  • Coaxial Medium Power Amplifier
  • Broadband, 600 to 4200MHz
  • High Gain, 39dB typ.
  • High P1dB, +32dBm, typ.
  • High OIP3, +45dBm typ.

ZHL-0G64G21W0+

  • Coaxial Medium Power Amplifier
  • Broadband, 600 to 4200MHz
  • High Gain, 39dB typ.
  • High P1dB, +32dBm, typ.
  • High OIP3, +45dBm typ.

PVGA-123+

  • MMIC SMT Variable Gain Amplifier
  • Wide Bandwidth, 400 MHz to 12 GHz
  • High OIP3 Typ. +30 dBm
  • Single Positive Supply +6V
  • Adjustable Gain Range Typ. 16 dB
  • 3x3mm 12-Lead QFN-Style Package

ZVA-44703LNX+

  • Coaxial Low Noise Amplifier
  • Exceptionally High Frequency, 44 GHz to 70 GHz
  • Flat Gain Response, ±2.0 dB Typ.
  • Low Noise Figure, 2.7 dB Typ.
  • High PSAT, +20 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZVA-44703LN+

  • Coaxial Low Noise Amplifier
  • High Frequency, 44 GHz to 70 GHz
  • Flat Gain Response, ±2.0 dB Typ.
  • Low Noise Figure, 2.7 dB Typ.
  • High PSAT, +20 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-71863LNX+

  • Waveguide Low Noise Amplifier
  • High Frequency, 71 GHz to 86 GHz
  • WR12 Waveguide RF Interface
  • High Gain, 39 dB Typ.
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Low Noise Figure, 4.5 dB Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-71863HPX+

  • Waveguide Medium Power Amplifier
  • High Frequency, 71 GHz to 86 GHz
  • WR12 Waveguide RF Interface
  • High Gain, 39 dB Typ.
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • High Saturated Output Power, +24.5 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

WVA-71863HP+

  • Waveguide Medium Power Amplifier
  • High Frequency, 71 GHz to 86 GHz
  • High Gain, 39 dB Typ.
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • High Saturated Output Power, +24.5 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZVA-543LNX+

  • Coaxial Low Power Amplifier
  • 20 to 54 GHz
  • High Gain, 40 dB Typ. Over The Entire Operating Band
  • Low Noise Figure, 3.5 dB Typ.
  • High PSAT, +29 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZVA-543LN+

  • Coaxial Low Power Amplifier
  • 20 to 54 GHz
  • High Gain, 40 dB Typ. Over The Entire Operating Band
  • Low Noise Figure, 3.5 dB Typ.
  • High PSAT, +29 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V

ZVA-40703GX+

  • Coaxial Medium Power Amplifier
  • Exceptionally High Frequency, 40 to 70 GHz
  • Flat Gain Response, ±2.5 dB
  • High PSAT, +24 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V
  • Over Voltage and Reverse Voltage Protected

ZVA-40703G+

  • Coaxial Medium Power Amplifier
  • Exceptionally High Frequency, 40 to 70 GHz
  • Flat Gain Response, ±2.5 dB
  • High PSAT, +24 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V
  • Over Voltage and Reverse Voltage Protected

ZHL-50W-GAN+

  • Coaxial High Power Amplifier
  • High Output Power, 50W
  • High Output IP2, +80dBm typ.
  • High Output IP3, +55dBm typ.
  • Reverse Polarity Protected

PMA2-162LNA+

  • MMIC Surface Mount Low Noise Amplifier
  • Noise Figure, Typ 0.5 dB
  • Adjustable Gain, Typ. 19.7 dB to 23.5 dB
  • Class 1B HBM ESD (500V)
  • OIP3, Typ. +30 dBm

PMA2-252LNA+

  • MMIC Surface Mount Low Noise Amplifier
  • Noise Figure, Typ 0.8 dB
  • Adjustable Gain at VS=+4V, Typ. 14.5 to 17.6 dB
  • OIP3, Typ. +30 dBm
  • 2x2mm 8-Lead SMT Package

ZHL-10M4G21W0+

  • MMIC Surface Mount Wideband Amplifier
  • Broadband, 10 to 4200MHz
  • High Gain, 37dB typ.
  • High P1dB, +32dBm, typ.
  • High OIP3, +44dBm typ.

AVA-5R183+

  • MMIC Surface Mount Wideband Amplifier
  • Ultra wideband, 0.05-18 GHz
  • High Dynamic Range
  • High OIP3, Typ. +31 dBm
  • 4x4mm 20-Lead QFN-Style Package

AVA-183MP+

  • MMIC Surface Mount Wideband Amplifier
  • Ultra wideband, 0.05-18 GHz
  • High Dynamic Range
  • High OIP3, Typ. +31 dBm
  • 4x4mm 20-Lead QFN-Style Package

AVA-2183+

  • MMIC Surface Mount Wideband Amplifier
  • Wideband 2 to 20 GHz
  • Flat Gain, Typ. 16 ±1 dB
  • P1dB, Typ. +19 dBm
  • OIP3, Typ. +25 dBm

PMA3-24323LN+

  • MMIC Surface Mount Low Noise Amplifier
  • Wideband, 24 to 32 GHz
  • Low Noise Figure, Typ. 3.1 dB
  • High OIP3, Typ. +25 dBm
  • High P1dB, Typ. +17 dBm

PMA3-15453+

  • MMIC Surface Mount Wideband Amplifier
  • Low Noise Figure, Typ. 3.2 dB
  • High OIP3, Typ. +25 dBm
  • P1dB, Typ. +17 dBm
  • Single +5V positive supply voltage

ZVA-50953GX+

  • Coaxial Medium Power Amplifier
  • Exceptionally High Frequency
  • Flat Gain Response, ±2.0 dB Typ.
  • High Psat, +21 dBm Typ.
  • Wide DC Operating Voltage, +10 To +15 V
  • Over Voltage and Reverse Voltage Protected

ZVA-24443G1X+

  • Low Noise Wideband Amplifier
  • Extremely Low Noise Figure of 1.7 dB typ. through Q-Band
  • High Gain of 45 dB typ., over 5G bands – 24 to 39 GHz
  • Available with and without heatsink
  • Operates with a single DC supply of +9 to +15 V

ZVA-02443HPX+

  • Medium Power, High Gain Wideband Amplifier
  • High Gain of 37 dB typ.
  • Excellent gain flatness, ±2.0 dB typ.
  • Saturated Output Power >=+20 dBm typ.
  • Available with and without heatsink

AVA-0233LN+

  • Wideband LNA
  • Wide Bandwidth, 2 to 30 GHz
  • Flat Gain Response, Typ. 16.3 dB ± 1 dB
  • Noise Figure, Typ. 2.4 dB
  • 5x5mm 32-Lead SMT Package

RFE-24M30M1K7X+

  • High Power Amplifier
  • High output power, 1700W
  • 27MHz ISM band
  • Power gain of 26 dB with 5W input drive level
  • Suitable for CW and pulsed signals

ZVA-5803X+

  • Ultra-Wideband Amplifier
  • Ultra Wideband Coverage in One Amplifier, 0.5 to 80 GHz
  • High Gain, 17 dB typ. Over 0.5 to 80 GHz
  • Flat Gain Response, ±3.0 dB typ. Through 80 GHz
  • Medium Output Power, +14 dBm typ.

AVA-26453LN-DG+

  • MMIC Die Wideband Amplifier
  • Single Supply Voltage, +3V and 80 mA
  • Wide Bandwidth, 26 to 45 GHz
  • Low Noise Figure, Typ. 2.9 dB at 35 GHz
  • Output IP3, Typ. +19.2 dBm at 35 GHz

ZVA-02653GX+

  • Coaxial Wideband Amplifier
  • High gain 21 dB typ. over the entire operating band
  • Good gain flatness, ±3.0 dB typ. up to 60 GHz
  • +18 dBm Psat typ
  • Wide operating DC voltage, +10 to +15 V

ZVA-02653G+

  • Coaxial Wideband Amplifier
  • High gain 21 dB typ. over the entire operating band
  • Good gain flatness, ±3.0 dB typ. up to 60 GHz
  • +18 dBm Psat typ.
  • Wide operating DC voltage, +10 to +15 V

ZVA-183WA-S+

  • Coaxial Medium Power
  • Amplifier
  • Wideband 100 MHz to 18 GHz
  • 30dBm PSAT typical
  • Excellent Gain Flatness, ±1.5dB typical
  • Low Noise Figure, 4 dB typical

RFE-24M30M075X+

  • Coaxial High Power Amplifier
  • One input, four 19W outputs
  • 27 MHz ISM band
  • Suitable for CW and pulsed signals
  • High gain, 16 dB typical at PSAT
  • 55% typical efficiency
  • Integrated harmonic suppression

ZVA-183A-S+

  • Coaxial Wideband
  • Medium Power Amplifier
  • Wideband 700 MHz to 18 GHz
  • Output Power 0.5 watt, at Saturation
  • Excellent Gain Flatness, ±1.5dB typ. from 700 MHz to 18 GHz
  • Over-Voltage & Reverse Voltage Protection
  • Single Supply Voltage of +12 VDC

ZHL6G018G020+

  • Coaxial Wideband
  • High Power Amplifier
  • High output power, 20W
  • 6 to 18 GHz ultra broadband
  • Suitable for modulated, CW, and pulsed signals
  • High power gain, 40 dB typical
  • No damage with VSWR of 3:1

ZHL0G60G7100+

  • Coaxial Wideband
  • High Power Amplifier
  • Saturated power, 100 W typ.
  • Wide bandwidth, 600 to 700 MHz
  • High gain, 51 dB typ.
  • Self-protected from overheating and reverse polarity
  • Self-protected against too much reflected power

ZHL2G02G4125X+

  • Coaxial Wideband
  • High Power Amplifier
  • Saturated power, 125W typ.
  • Wide bandwidth, 2000 to 2400 MHz
  • High gain, 51 dB typ.
  • Self-protected from overheating and reverse polarity
  • Self-protected against too much reflected power

ZHL-20W-83X-S+

  • Coaxial Wideband
  • High Power Amplifier
  • Saturated power, 20W typ.
  • Wide bandwidth, 4000 to 8000 MHz
  • High gain, 56 dB typ.
  • Self-protected from overheating, reverse polarity and DC shorting/unshorting

ZVA-71863HPX+

  • Coaxial
  • High Power Amplifier
  • High gain 38 dB typ. over the entire operating band
  • Excellent gain flatness, ±1.5 dB typ.
  • High Psat = 24 dBm typ.
  • Adjustable DC voltage, +10 to +15 V

ZVA-71863LNX+

  • Coaxial
  • High Power Amplifier
  • High gain, 37 dB typ.
  • Excellent gain flatness, ±1.75 dB typ.
  • Low noise figure = 4.5 dB typ. from 71 to 81 GHz
  • Adjustable single supply voltage, +10 to +15V

ZVA-35703X+

  • Coaxial
  • High Power Amplifier
  • High gain 17.5 dB typ. over the entire operating band
  • Excellent gain flatness, ±1.5 dB typ.
  • High Psat = 21 dBm typ.
  • Adjustable DC voltage, +10 to +15V

ZVA-50953X+

  • Coaxial Wideband
  • High Power Amplifier
  • Exceptionally high frequency
  • Flat gain response over a wideband
  • Operates with a single DC supply of +10V to +15V
  • Over voltage and reverse voltage protected

ZVA-543X+

  • Coaxial Wideband
  • High Power Amplifier
  • High gain, 34 dB typ. over the entire operating band
  • Good gain flatness, ±2.0 dB typ.
  • High saturated output power, +27 dBm typ.
  • Adjustable DC voltage, +10 to +15V

ZVA-543HPX+

  • Coaxial Wideband
  • High Power Amplifier
  • High gain, 31 dB typ. over the entire operating band
  • Good gain flatness, ±2.0 dB typ.
  • +29 dBm Psat Typ.
  • Adjustable DC voltage, +10 to +15V
  • DC protected against over-voltage, reverse-voltage conditions

ZVA-183WAX-S+

  • Coaxial Wideband
  • High Power Amplifier
  • Wideband 100 MHz to 18 GHz
  • 30dBm Psat typical
  • Excellent Gain Flatness, ±1.5dB typical
  • Low Noise Figure, 4 dB typical
  • Over-Voltage & Reverse Voltage Protection
  • Single Supply Voltage of +12 VDC

ZVA-213A-S+

  • Coaxial Wideband
  • Medium Power Amplifier
  • Wideband 800 MHz to 21 GHz
  • Output Power 0.5 watt, at Saturation
  • Excellent Gain Flatness, ±1.5dB typ. from 800 MHz to 21 GHz
  • Over-Voltage & Reverse Voltage Protection
  • Single Supply Voltage of +12 VDC

ZVA-1W-103+

  • Medium Power, High Gain
  • Wideband Amplifier
  • High gain 39 dB typ.
  • Good gain flatness, ±1.5 dB typ.
  • Output power 1.5W typ. at saturation
  • Low noise figure, 4 dB typ.

ZVA-1W-103+

  • Medium Power, High Gain
  • Wideband Amplifier
  • High gain 39 dB typ.
  • Good gain flatness, ±1.5 dB typ.
  • Output power 1.5W typ. at saturation
  • Low noise figure, 4 dB typ.

ZVE-453HP+

  • Medium Power, High Gain
  • Wideband Amplifier
  • High gain 39 dB typ. over the entire operating band
  • Excellent gain flatness, ±2.5 dB typ.
  • Saturated output power = +31 dBm typ.
  • Adjustable DC voltage, +10 to +15 V

ZVE-453G+

  • Medium Power, High Gain
  • Wideband Amplifier
  • High gain 41 dB typ. over the entire operating band
  • Excellent gain flatness, ±3 dB typ.
  • Saturated output power = +28 dBm typ.
  • Adjustable DC voltage, +10 to +15 V

ZVE-453+

  • Medium Power, High Gain
  • Wideband Amplifier
  • High gain 33 dB typ. over the entire operating band
  • Excellent gain flatness, ±2.5 dB typ.
  • Saturated output power = +29 dBm typ
  • Adjustable DC voltage, +10 to +15 V

PMA-183PLN+

  • Wideband, Low Noise, Positive Gain Slope
  • Monolithic Amplifier
  • Wideband, 6 to 18 GHz
  • Excellent noise figure, 1.2 dB at 15 GHz
  • Positive Gain Slope
  • High Directivity, 33 dB typ.

ZVE-6W-83+

  • High Power
  • Wideband Amplifier
  • Extremely Wideband, 2 to 18 GHz
  • Flat Gain, 33 ±2 dB typ.
  • High IP3, +40 dBm typ.
  • 6W Pout at saturation typ.
  • Model without heatsink also available

ZVE-143-S+

  • Super Ultra
  • Wideband Amplifier
  • Extremely wideband, 8 to 14 GHz
  • Flat Gain, 19±0.8 dB typ.
  • High OIP3, +35 dBm typ.
  • +28 dBm Pout at 1dB compression
  • Model without heatsink also available

PSA-14+

  • Flat Gain, Ultra-Wideband
  • Monolithic Amplifier
  • 0.01 to 10 GHz
  • Broadband without external matching components
  • May be used as a replacement to ADA-4743

TAV2-501+

  • Low Noise, Medium Power E-PHEMT
  • Low Noise Figure, 0.6 dB typ. at 0.9 GHz, 4.5V
  • High OIP3, +42.9 dBm typ. at 2 GHz, 4.5V
  • Footprint compatible with ATF-501P8

ZHL-5W-63X-S+

  • Medium Power Amplifier
  • Wideband, 600 to 6000 MHz
  • High Gain, 45 dB typ.
  • High OIP3, +42 dBm typ.

MPGA-152+

  • Dual Matched High Dynamic Range
  • Monolithic Amplifier
  • 30 to 1500 MHz
  • High IP3, 48 dBm typ. at 0.5 GHz
  • Gain, 14.9 dB typ. at 0.5 GHz
  • High Pout, P1dB 31 dBm typ. at 0.5 GHz
  • Low Noise Figure, 2.7 dB at 0.5 GHz
  • Usable over 30-1800 MHz

TAV2-14LN+

  • Ultra Low Noise, Medium Current
  • E-PHEMT Transistor
  • 0.05 to 10 GHz
  • Low Noise Figure, 0.6 dB typ. at 6 GHz, 2V
  • High Gain, 16.4 dB typ. at 6 GHz, 4V
  • High OIP3, +30.9 dBm typ. at 6 GHz, 4V
  • High P1dB, 18.8 dBm typ. at 6 GHz, 4V

LHA-83W+

  • Ultra High Dynamic Range
  • Monolithic Amplifier
  • Ultra Wideband, 0.05 - 8GHz
  • Flatness 16.8±2.4dB typ
  • High Linearity, +23.3dBm P1dB & +35.1dBm OIP3
  • Robust ESD performance (Class 1B)

AVA-183P+

  • Wideband, Positive Gain Slope
  • Monolithic Amplifier
  • Ultra-wideband, 0.5 to 18 GHz
  • Positive gain slope
  • Single positive supply voltage

ZHL-72A+

  • Coaxial Pulse Amplifier
  • Wideband, 2.5 kHz - 700 MHz
  • High gain, 25 dB typ. with excellent flatness, ±0.6 dB typ
  • Can handle wide pulses width (15µs typ.) with excellent rise/fall time (1.1 ns typ.)
  • Delay time, 1.5 ns typ.
  • Protected by US Patent, 6,943,629

PHA-83W-D+

  • Ultra High Dynamic Range
  • Monolithic Amplifier
  • Ultra Wideband, 0.05 - 8 GHz
  • Excellent Gain Flatness 15.7±1.4 dB Typ.
  • High Linearity, +23.3 dBm P1dB & +35.5 dBm OIP3
  • Robust ESD performance (Class 1B)

PHA-83W+

  • Ultra High Dynamic Range
  • Monolithic Amplifier
  • Ultra Wideband, 0.05 - 8GHz
  • Excellent Gain Flatness 15.7±1.4dB Typ.
  • High Linearity, +23.3 dBm P1dB & +35.5 dBm OIP3
  • Robust ESD performance (Class 1B)

ZVA-443X+

  • Flat Gain
  • Wideband Amplifier
  • Wideband, 0.050 to 43500 MHz
  • Excellent gain flatness, ±1.5 dB
  • Single +5V supply with 80mA typ. current
  • Small package

PMA2-183LN+

  • Low Noise, Wideband, Low Current
  • Monolithic Amplifier
  • Wideband, 4 to 18 GHz
  • Excellent Noise figure, 2.5 dB typ at 15 GHz
  • Low Current, 48mA
  • Usable to 20 GHz

PSA-39+

  • High Gain, Low Noise & Current
  • Monolithic Amplifier
  • Wideband, DC-6 GHz
  • High Gain, 23 dB typ. at 0.1GHz
  • Low NF 2.2 dB typ. at 0.1GHz
  • Low Current, 32mA typ.