Space and SATCOM
Mini-Circuits’ space heritage spans some of the earliest government missions all the way through to modern, independent enterprises. We offer an extensive selection of off-the-shelf components from L-Band to Ka Band, suitable for earth station and spaceborne systems with in-house custom design capabilities and upscreening services to meet most special requirements.
- 30+ years of experience supporting commercial and government applications
- Extensive selection of COTS components
- Custom components and integrated subassemblies
- In-house space-level screening and testing workflows IAW EEE-INST-002
30+ Years of In-House Launch Prep
Mil Spec or Equivalent Qualification with EEE-INST-002 Compliant Workflows
Mini-Circuits has a long history of space-level screening and testing servicing some of the earliest government space missions all the way through to the modern independent enterprises. Most of our catalog and custom components can be upscreened in-house for Mil Standard or equivalent in as little as 90 days. Our in-house screening reduces costs and accelerates your project timeline.
Standard Capabilities: Burn-in, thermal shock, vibration*, radiographic inspection*, destructive physical analysis (DPA)*, mechanical shock, hermeticity, outgassing requirements, residual gas analysis, and hydrogen poisoning susceptibility with accompanying acceptance test procedure (ATP).
In addition to our standard capabilities, Mini-Circuits' space specialists on the applications support team can develop custom solutions for nearly any project.
*While Mini-Circuits performs most of its testing and upscreening in-house, we use specialist partners for a limited selection of tests.
| TECHNOLOGY | PRODUCTS | STANDARD |
|---|---|---|
| CORE & WIRE | Transformers Power Dividers Couplers | MIL-STD-981 for Family 11 |
| LTCC | Any LTCC Component in the Mini-Circuits Catalog | Based on MIL-STD-202 with applicable test methods |
| Bare Die Active & Passive | Any Die Component in the Mini-Circuits Catalog | MIL-PRF-38534/38535 |
| Non-Hermetic SMT Components | Frequency Multipliers Power Dividers Lumped Filters | MIL-PRF-38534 Appendix D |
| For up-screening other Mini-Circuits components, please discuss your specific requirements with our application support team. | ||
CORE & WIRE TESTING WORKFLOW
Screening and qualifications are performed IAW MIL-STD-981 for Family 11, as applicable
Examples of previous Space-Qualified Components: TCM4-452X+, TCM2-33WX+, TCP-2-272, TC1-1-13M and more

LTCC TESTING WORKFLOW
Screening and qualifications are performed IAW Mil-STD-202, as applicable
Examples of previous Space-Qualified Components: SCN-2-27, NCS2-33, LFCN-320, LFCG-1700 and more

ACTIVE DIE TESTING WORKFLOW
Active Die Element Evaluation Screening IAW MIL-PRF-38534 class H or K
Examples of previous Space-Qualified Components: GVA-123-DG, MNA-4A-DG, PGA-1-DG, MAR-8A-DG, and more

PASSIVE DIE TESTING WORKFLOW
Passive Die Element Evaluation Screening IAW MIL-PRF-38534 class H or K
Examples of previous Space-Qualified Components: XBF-163-D, XLF-123-D, YAT-3-D, EP2K-D,and more

NON-HERMETIC TESTING WORKFLOW
Screening and qualifications are performed IAW MIL-PRF-38534 class L or F, as applicable
Examples of previous Space-Qualified Components: SYK-2R, AD4PS-1, TCBT-14, SXBP-425, and more

PLASTIC ENCAPSULATED MICROCIRCUITS TESTING WORKFLOW
Applicable screening and qualifications are performed IAW PEM-INST-001, as applicable
Examples of previous Space-Qualified Components: PMA-545, YAT-3A, MTX2-143, PMA-5451, and more