Blocking Switch Matrices
Model Name
Frequency(MHz)
Configuration
Impedance
Connectors
Rack Height
Control
Low
High
Inputs
Outputs
ZT-16X48B
600
6,000
16
48
50
SMA
14U
USB; LAN
ZT-175
DC
12,000
6
8
50
SMA
4U
USB; LAN
ZT-24X48B
600
6,000
24
48
50
SMA
48U
USB; LAN
ZT-24X8B
10
6,000
24
8
50
SMA
5U
USB; LAN; Daisy-Chain
ZT-6X3B
DC
12,000
6
3
50
SMA
3U
USB; LAN
ZT-8X8B
10
6,000
8
8
50
SMA
3U
USB; LAN; Daisy-Chain
ZT-8X8B-1835
DC
18,000
8
8
50
SMA
4U
USB; LAN
ZTVS-16-06-S
10
6,000
2
16
50
SMA
3U
USB; LAN; Daisy-Chain
ZTVX-10-12-S
DC
12,000
2
10
50
SMA
2U
USB; LAN
ZTVX-10-18-S
DC
18,000
2
10
50
SMA
2U
USB; LAN
ZTVX-12-12-S
DC
12,000
2
12
50
SMA
2U
USB; LAN
ZTVX-12-18-S
DC
18,000
2
12
50
SMA
2U
USB; LAN
ZTVX-16-12-S
DC
12,000
2
16
50
SMA
2U
USB; LAN
ZTVX-16-18-S
DC
18,000
2
16
50
SMA
2U
USB; LAN
ZTVX-32-12-S
DC
12,000
2
32
50
SMA
4U
USB; LAN
ZTVX-8-12-S
DC
12,000
2
8
50
SMA
2U
USB; LAN
ZTVX-8-18-S
DC
18,000
2
8
50
SMA
2U
USB; LAN
ZTVX-8-75-N
5
2,500
2
8
75
N-type
3U
USB; LAN
ZTVX-10-75-N
5
2,500
2
10
75
N-type
4U
USB; LAN
ZTVX-12-75-N
5
2,500
2
12
75
N-type
4U
USB; LAN
ZTVX-16-75-N
5
2,500
2
16
75
N-type
4U
USB; LAN
ZT-12X12B
600
6,000
12
12
50
SMA
5U
USB; LAN; Daisy-Chain
ZT-4X12B-26-S
DC
26,500
4
12
50
3.5 mm
4U
USB; LAN;
ZT-4X4B-18-S
DC
18,000
4
4
50
SMA
3U
USB; LAN;
ZTVX-32-18-S
DC
18,000
2
32
50
SMA
4U
USB; LAN;
Non-Blocking Switch Matrices
Fan-Out Operation:
Splitters on inputs and switches on outputs
Each input can connect to multiple outputs
Ideal for receiver test applications
Bi-directional operation
Fan-In Operation:
Switches on inputs and combiners on outputs
Multiple inputs can connect to each output
Ideal for transmitter test applications
Bi-directional operation
Model Name
Frequency(MHz)
Configuration
Impedance
Connectors
Rack Height
Control
Low
High
Inputs
Outputs
ZT-10X30NB
600
6,000
10
30
50
SMA
4U
USB; LAN; Daisy-Chain
ZT-10X6NB
600
6,000
10
6
50
N-type
5U
USB; LAN
ZT-4X4NB
350
6,000
4
4
50
SMA
3U
USB; LAN
ZT-20X6NB
600
6,000
20
6
50
SMA
5U
USB; LAN
ZT-80X30NB
600
6,000
80
30
50
SMA
38U
USB; LAN
ZT-8X8NB
600
6,000
8
8
50
SMA
3U
USB; LAN; Daisy-Chain
Full Fan-Out Matrices
Model Name
Frequency(MHz)
Configuration
Path Control
Connectors
Rack Height
Control
Low
High
Inputs
Outputs
ZT-24RFX8
500
6,000
0-63 dB
8
0-63 dB
SMA
5U
USB; LAN
ZT-16RFX8
500
6,000
0-63 dB
8
0-63 dB
SMA
5U
USB; LAN
ZT-8RFX8-6E
500
7200
0-63 dB
8
0-63 dB
SMA
3U
USB; LAN; Daisy-Chain
ZT-4X16NB-1
900
2150
4
16
On / Off
SMA
5U
USB; LAN