English
English
简体中文


Impedance Matching Pads

Surface mount and coaxial 50 Ohm / 75 Ohm impedance matching pads for CATV systems, broadband networks, test setups and more!

  • SMA, N-Type and BNC connectors available
  • Frequency ranges as wide as DC to 3000 MHz
  • Excellent matching VSWR
       
Send to a Friend

Impedance Matching Pads, Coaxial, 50 to 75 Ohm, DC to 3000 MHz

Model Number Case Style Freq. Range Low (MHz) Freq. Range High (MHz) Nom. Attenuation (dB) Attenuation Flatness (dB) Typ. VSWR (:1), Typ. Connector, Typ. Connector, 50 ohm Connector, 75 ohm
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BMP-5075+ FF747
LxD
1.94x0.620dia.
DC 2000.0 5.7±0.10 0.3 1.22 BNC Female Male
BMP-5075R+ FF747
LxD
1.94x0.620dia.
DC 2000.0 5.7±0.10 0.3 1.22 BNC Male Female
SFFF-5075+ FF1833
LxD
.67x2.26
DC 3000.0 5.9 0.2 1.17 F-SMA SMA-Female F-Female
SFQFM-5075+ FF2586
LxD
1.56x0.39
DC 3000.0 5.7 0.2 1.2 SMA-F SMA-Female F-Male
UNMP-5075+ FF779
LxD
2.11x0.68dia.
DC 3000.0 5.7±0.15 0.3 1.3 TYPE 'N' Female Male
UNMP-5075-33+ FF779
LxD
2.11x0.68dia.
DC 3000.0 5.7±0.15 0.3 1.05 TYPE 'N' Female Male
UNMP-5075-33R+ FF779
LxD
2.11x0.68dia.
DC 3000.0 1.7 0.2 1.15 TYPE 'N' Male Female
UNMP-R5075-33+ FF779
LxD
2.11x0.68dia.
DC 3000.0 5.7±0.15 0.3 1.05 TYPE 'N' Male Female
Z7550R-FMSF+ H16
LxWxH
1.25x1.25x0.75
DC 2500.0 5.9 - 1.2 SMA-F SMA-Female F-Male