English
English
简体中文


90-Degree and 180-Degree

Hybrid Splitter/Combiners

A broad selection of quadrature (90-degree) and 180-degree hybrids in coaxial connectorized and surface-mount packages as well as MMIC die.

  • 90°, 180°, and quadrifilar phase shifts
  • Power handling up to 50W
  • Low phase and amplitude unbalance
  • Choose from LTCC, MMIC, core and wire, and microstrip/stripline designs

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Description
90° Hybrid
180° Hybrid
0°/180° Hybrid

F Low
(MHz)

F High
(MHz)

Isolation
(dB)
≥ 
Insertion
Loss(dB)
Above 3 dB
≤ 
Phase
Unbalance
(deg)
≤ 
Amplitude
Unbalance
(dB)
≤ 

Input Power
(W)
≥ 

Technology
LTCC
MMIC
Core & Wire
Microstrip / Stripline
Model Number Interface Description F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Input Power,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ADPQ-2-250+ SMT 90° Hybrid 150 250 24 0.2 4 1.4 1 Core & Wire CD637
LxWxH
0.31x0.27x0.21
ADQ-22+ SMT 90° Hybrid 95 200 28 0.3 6 1.6 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-32+ SMT 90° Hybrid 160 327 22 0.3 5 1.6 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-32W+ SMT 90° Hybrid 104 340 20 0.6 8 1.8 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-90+ SMT 90° Hybrid 55 90 26 0.2 4 1.2 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-180+ SMT 90° Hybrid 120 180 35 0.2 6 1.5 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
AMT-2+ SMT 0°/180° Hybrid 50 200 35 0.8 2 0.3 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
AMT-32+ SMT 0°/180° Hybrid 1 300 35 0.9 2 0.3 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
EPQ-113+ SMT 90° Hybrid 5000 11000 19 0.6 8.8 1.5 1.59 MMIC DG1847
LxWxH
.157x.157x.039
EPQ-113-D+ Die 90° Hybrid 5000 11000 19 0.6 1.4 1.5 1.6 MMIC

EPQ-133+ SMT 90° Hybrid 6000 14000 20 0.6 8.8 1.6 1.58 MMIC DG1847
LxWxH
.157x.157x.039
EPQ-133-D+ Die 90° Hybrid 6000 14000 20 0.6 8.8 1.6 1.6 MMIC

HPCJ-03-422+ SMT 90° Hybrid 3200 4200 26 0.14 2 0.65 50 LTCC AAE3610

JSPQ-65W+ SMT 90° Hybrid 5 65 33 0.7 5 0.7 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQ-80+ SMT 90° Hybrid 10 80 44 0.45 6 0.6 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQ-350+ SMT 90° Hybrid 150 350 20 0.5 5 1.5 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQW-100+ SMT 90° Hybrid 40 100 24 0.2 3 1.2 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQW-100A+ SMT 90° Hybrid 30 100 41 0.5 4 0.6 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JYPQ-30+ SMT 90° Hybrid 16 30 28 0.2 3 1.5 1 Core & Wire BJ293
LxWxH
0.50x0.40x0.23
JYPQ-160+ SMT 90° Hybrid 105 160 24 0.25 3 1.5 1 Core & Wire BJ293
LxWxH
0.50x0.40x0.23
Please scroll down to load more data.