RF Panel Mounted Structures
Technical Overview
Mini-Circuits’ panel-mounted structures provide clean, organized management of cable runs and connections in complex, high-volume test setups. Multiple connector adapters, power splitters, directional couplers and other essential RF components and test accessories can be integrated efficiently within the test system. Custom configurations are available upon request.
- Organized management of cable runs in busy test setups
- Choose from adapters, splitters, couplers and other coaxial components
- Wide variety of standard configurations
- Custom configurations with fast turnaround
Catalog Products
For special & custom products, please contact us.
Patch Panels | Connector Adapters
| Model Name | Frequency(GHz) | Connector | Rack Height | |||
|---|---|---|---|---|---|---|
| Low | High | Front | Rear | Count | ||
| ZT-8KFFL-KF50+ | DC | 40 | 2.92 mm (f) | 2.92 mm (f) | 8 | 1U |
| ZT-32KFFL-KF50 | DC | 40 | 2.92 mm (f) | 2.92 mm (f) | 32 | 2U |
| ZT-96KFFL-KF50 | DC | 40 | 2.92 mm (f) | 2.92 mm (f) | 96 | 5U |
| ZT-182 | DC | 11 | N-type (f) | N-type (f) | 48 | 4U |
| ZT-183 | DC | 18 | N-type (f) | SMA (f) | 48 | 4U |
| ZT-226 | DC | 11 | N-type (f) | N-type (f) | 24 | 2U |
| ZT-240 | DC | 11 | N-type (f) | N-type (f) | 24 | 4U |
| ZT-312 | DC | 18 | N-type (f) | SMA (f) | 12 | 1U |
| ZT-314D | DC | 18 | SMA (f) | SMA (f) | 80 | 2U |
| ZT-346 | DC | 18 | SMA (f) | SMA (f) | 12 | 1U |
| ZT-349 | DC | 6 | 4.3-10 (f) | 4.3-10 (f) | 24 | 3U |
| ZT-396 | DC | 18 | SMA (f) | SMA (f) | 16 | 1U |
| ZT-412 | DC | 18 | SMA (f) | SMA (f) | 18 | 1U |
| ZT-427BK | DC | 6 | SMA (f) | 4.3-10 (f) | 24 | 3U |
| ZT-312-NS | DC | 18 | N-type (f) | SMA (f) | 12 | 1U |