Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文



RF Test and Measurement Solutions

  • Flexible USB, Ethernet, SPI & I2C mechanical and solid state switch arrays and matrices
  • Single & multi-channel programmable attenuators
  • Cost-effective signal generators, instrument amplifiers and power sensors
Software Download  

Full software support including user-friendly GUI, API and programming instructions

Back to all PortableTestEquipment »

New Products

RCMX-301

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 32.5 GHz
  • 2xSP8T + 2xSPDT
  • Customizable switch configuration
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

RCMX-2SP8T-E43

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 42.5 GHz
  • 2xSP8T
  • High Port Count with Excellent Performance to 42.5 GHz
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

RCMX-2SP8T-E33

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 32.5 GHz
  • 2xSP8T
  • High Port Count with Excellent Performance to 32.5 GHz
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

RCMX-2SP6T-E67

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 67 GHz
  • 2xSP6T
  • Latching Switches with Excellent Performance to 67 GHz
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

RCMX-2SP4T-E53

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 52.5 GHz
  • 2xSP4T
  • High Port Count with Excellent Performance to 52.5 GHz
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

RCMX-2SP4T-E53

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 52.5 GHz
  • 2xSP4T
  • High Port Count with Excellent Performance to 52.5 GHz
  • High Reliability, Millions of Cycles
  • Compact Benchtop Package with Power Supply

SSG-33GHP-RC

  • USB & Ethernet Signal Generator
  • 10 MHz to 1.56 GHz
  • Two independently tunable channels
  • High output power, +23 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Power over Ethernet (PoE) enabled

SSG-1R5GD-RC

  • Dual Channel USB & Ethernet Signal Generator
  • 10 MHz to 1.56 GHz
  • Two independently tunable channels
  • High output power, +23 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Power over Ethernet (PoE) enabled

SSG-1R5G-RC

  • USB & Ethernet Signal Generator
  • 10 MHz to 1.56 GHz
  • High output power, +23 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Power over Ethernet (PoE) enabled

SSG-R7N6GD-RC

  • Dual Channel USB & Ethernet Signal Generator
  • 700 MHz to 6 GHz
  • High output power, +24 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Power over Ethernet (PoE) enabled

SSG-R7N6G-RC

  • USB & Ethernet Signal Generator
  • 700 MHz to 6 GHz
  • High output power, +24 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Power over Ethernet (PoE) enabled

SSG-9GD-RC

  • USB & Ethernet Daisy-Chain Signal Generator
  • 10 MHz to 9 GHz
  • Two independently tunable channels
  • Cost effective , Broadband signal generator
  • High output power, +21 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use

SSG-9G-RC

  • USB & Ethernet Daisy-Chain Signal Generator
  • 10 MHz to 9 GHz
  • High output power, +21 dBm
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use
  • Daisy-chain for multi-module dynamic control

HPA-20M2G7025+

  • RF Instrumentation Amplifier
  • 20 MHz to 2.7 GHz
  • High Gain, 50 dB Typ.
  • High P1dB, +40 dBm Typ.
  • High OIP3, +49 dBm Typ.
  • Built-in 110/220V AC power supply

SSG-5N9GD-RC

  • USB, Ethernet & Daisy-Chain Signal Generator
  • 5 GHz to 9 GHz
  • Cost effective C-band / ISM signal generator
  • Good harmonics & phase noise
  • CW, pulsed, AM, FM & chirp outputs
  • High output power, +23 dBm

SSG-5N9G-RC

  • USB, Ethernet & Daisy-Chain Signal Generator
  • 5 GHz to 9 GHz
  • Cost effective C-band / ISM signal generator
  • Good harmonics & phase noise
  • CW, pulsed, AM, FM & chirp outputs
  • Compact design for bench top use

SSG-8N12GD-RC

  • USB, Ethernet & Daisy-Chain Signal Generator
  • 8 GHz to 12.5 GHz
  • Two independently tunable channels
  • Cost effective X-band signal generator
  • High output power, +23 dBm
  • Excellent harmonics & phase noise
  • CW, pulsed, AM, FM & chirp outputs

SSG-8N12G-RC

  • USB, Ethernet & Daisy-Chain Signal Generator
  • 8 GHz to 12.5 GHz
  • Cost effective X-band signal generator
  • High output power, +23 dBm
  • Excellent harmonics & phase noise
  • CW, pulsed, AM, FM & chirp outputs

ZTMN-0495AS

  • USB/Ethernet 4-Port Mesh Network Emulator
  • 350 MHz to 6 GHz
  • 4 fully interconnected test ports
  • 95 dB programmable attenuation per path
  • Software control & automation
  • Configure automated sweep, hop & fading sequences

RFS-2G42G5050+

  • Coaxial High Power Signal Source
  • 2.4 GHz to 2.5 GHz
  • High output power, 50W
  • Suitable for CW and Pulsed Signals
  • High Gain, 53 dB Typ.
  • High efficiency, 42%
  • High ruggedness

ZHL-2425-250+

  • Coaxial High Power Amplifier
  • 2.4 to 2.5 GHz
  • High output power, 300W
  • 2.4 to 2.5GHz ISM band
  • Suitable for CW and pulsed signals
  • High gain, 42 dB typical

ZT-314D

  • Rack-mounted Splitter/Combiner Panel
  • DC to 18 GHz
  • Rack-mounted connector patch panel
  • 80 x SMA adapters in 2U rack space
  • Excellent return loss
  • Flat frequency response

SSG-44GHP-RC

  • USB, Ethernet & Daisy-Chain Wideband Signal Generator
  • 0.1 GHz to 44 GHz
  • High output power up to +23 dBm
  • Low phase noise across the full band
  • Excellent harmonic rejection, -30 dBc typ
  • CW & pulsed outputs with 0.5 us pulse width

RFS-G90G93750X+

  • Coaxial High Power Signal Source
  • 902 MHz to 928 GHz ISM Band
  • High output power, 750W
  • Suitable for CW and Pulsed Signals
  • High Gain, 59 dB Typ.
  • High efficiency, 63%
  • High ruggedness

PWR-9RMS-RC

  • USB & Ethernet RMS Power Sensor
  • 50 MHz to 9 GHz
  • RMS (average) power measurements with 80 dB dynamic range
  • Measure wideband modulated & multi-tone signals
  • Measure pulsed signals with moderate duty cycles (≥2%)

PWR-18PWHS-RC

  • USB & Ethernet Smart Power Sensor
  • 0.05 GHz to 18 GHz
  • Trace modulation & pulse profiles with resolution down to 13 ns
  • Measurement of modulated signals up to 30 MHz bandwidth
  • Up to 80 dB power measurement range
  • 80M samples per second

ZTDAT-4-18G63S

  • USB & Ethernet 4-Channel Attenuator
  • Exceptionally wide frequency coverage, up to 18 GHz
  • 4 independently programmable channels
  • 0-63 dB attenuation per channel in 0.25 dB steps
  • Configure automated sweep, hop & fading sequences

ZT-394

  • Rack-mounted Splitter/Combiner Panel
  • Wide bandwidth, 0.6 to 6 GHz
  • 16-way splitter in 1U rack space
  • In-line connector configuration
  • Fail-safe/redundancy switching
  • LED switch state indicator

RFS-2G42G51K0+

  • High Power Signal Source
  • 2.4 to 2.5 GHz ISM Band
  • High output power, 1000W
  • Suitable for CW and pulsed signals
  • High gain, 53 dB typical

SSG-44G-RC

  • USB & Ethernet Wideband Signal Generator
  • 0.1 GHz to 44 GHz
  • Cost effective millimeter wave signal source
  • High output power up to +17 dBm
  • Low phase noise across the full band
  • Excellent harmonic rejection, -30 dBc typ.

ZTRC-8SPDT-A26

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 26.5 GHz
  • 8 x mechanical SPDT absorptive switches
  • Convenient rack-mountable chassis
  • SSH secure Ethernet communication
  • Fail-safe / redundancy switching
  • LED switch state indicators

ZTRC-4SPDT-A26

  • USB & Ethernet Mechanical Switch Assembly
  • DC to 26.5 GHz
  • 4 x mechanical SPDT absorptive switches
  • Convenient rack-mountable chassis
  • SSH secure Ethernet communication
  • Fail-safe / redundancy switching
  • LED switch state indicators

TTL-1SP4T-183

  • TTL Solid State Switch
  • 0.1 GHz to 18 GHz
  • Fast-switching, absorptive solid-state SP4T
  • 100 ns switching time with no control delays
  • TTL for simple control integration
  • Low insertion loss

RC8DAT-8G-95PE

  • USA & Ethernet Controlled Programmable Attenuator
  • 1 MHz to 8 GHz
  • Eight independently programmable channels
  • Over 100 dB Isolation between channels
  • Repeatable 0-95 dB attenuation range
  • SSH Secure Ethernet communication

RC4DAT-8G-95PE

  • USA & Ethernet Controlled Programmable Attenuator
  • 1 MHz to 8 GHz
  • Four independently programmable channels
  • Over 100 dB Isolation between channels
  • Repeatable 0-95 dB attenuation range
  • SSH Secure Ethernet communication

RC-8SPDT-A26

  • USA & Ethernet Controlled Mechanical Switch
  • Excellent performance to 26.5 GHz
  • 8 x mechanical SPDT absorptive switches
  • Ethernet & USB control
  • Fail-safe / redundancy switching
  • LED switch state indicators

PWR-18RMS-RC

  • USB & Ethernet RMS Power Sensor
  • 50 MHz to 18 GHz
  • RMS (average) power measurements with 80 dB dynamic range
  • Measure wideband modulated & multi-tone signals
  • Measure pulsed signals with moderate duty cycles (≥2%)

EDAT-67G-30

  • Coaxial Directional Coupler
  • 10 MHz to 67 GHz
  • Super wide bandwidth, solid-state design
  • High power handling (+26 dBm CW)
  • Daisy-chain control of up to 25 units
  • USB control and automation

ZTMN-0895A-N

  • USB & Ethernet Mesh Network Emulator
  • 8 fully interconnected test ports (28 internal paths)
  • 95 dB programmable attenuation per path
  • Configure automated sweep / hop / fading sequences
  • Ethernet & USB contro

ZTMN-0695C-S

  • USB & Ethernet Mesh Network Emulator
  • 6 fully interconnected test ports (15 internal paths)
  • 95 dB programmable attenuation per path
  • Configure automated sweep / hop / fading sequences
  • Ethernet & USB contro

ZTMN-0695B-N

  • USB & Ethernet Mesh Network Emulator
  • 6 fully interconnected test ports (15 internal paths)
  • 95 dB programmable attenuation per path
  • Configure automated sweep / hop / fading sequences
  • Ethernet & USB contro

ZT-317

  • USB & Ethernet Controlled Mechanical Switch Assembly
  • 3 x mechanical SPDT absorptive switches
  • Ethernet & USB control
  • High isolation, 90 dB typ.
  • Fail-safe / redundancy switching
  • LED switch state indicators

RCM-3SPDT-75F

  • USB & Ethernet Controlled Mechanical Switch Assembly
  • 3 x mechanical SPDT absorptive switches
  • Ethernet & USB control
  • High isolation, 70 dB typ.
  • Fail-safe / redundancy switching
  • 75Ω F-type connectors

ZTS-1SP80T-63H

  • Rack Mounted USB Solid State SP80T Switch
  • Solid-state, high-performance switch
  • Convenient rack-mountable chassis
  • High port count (1 to 80)
  • Ethernet & USB control

RKT-RC4DAT-2

  • Multi-Channel Attenuators Rack Mounting Kit
  • 2 x RC4DAT-8G series multichannel programmable attenuators
  • 19", 1U Rack Mounting Kit
  • 19” (W) x 1U (H)

RKT-RC4DAT

  • Multi-Channel Attenuators Rack Mounting Kit
  • 8 x RC4DAT-6G series multichannel programmable attenuators
  • 19", 1U Rack Mounting Kit
  • 19” (W) x 3U (H)

COM-2G42G51K0+

  • Coaxial Non-Isolating Power Splitter/Combiner
  • Very high-power handling, up to 1200W CW
  • Exceptionally low insertion loss, 0.1dB typ.
  • Low amplitude (0.15dB typ.) and phase unbalance (1º typ.)
  • Patent Pending

RCM-6SPDT-18

  • RF SP4T Switch Matrix
  • 6 x mechanical SPDT absorptive switches
  • Ethernet & USB control
  • High isolation, 85 dB typ.

RCM-3SP4T-18

  • RF SP4T Switch Matrix
  • 3 x mechanical SP4T absorptive switches
  • Ethernet & USB control
  • High isolation, 85 dB typ.

ZTM-4SP8T-26

  • RF SP8T Switch Matrix
  • 4 x mechanical SP8T absorptive switches
  • Excellent performance to 26.5 GHz
  • Convenient rack-mountable chassis
  • Ethernet & USB control

RCDAT-44G-63

  • Programmable Attenuator
  • Ultra-wideband operation: 0.1 to 43.5 GHz
  • Precision attenuation: up to 63 dB throughout the entire attenuation range
  • Fine resolution step size: 0.5 dB
  • Fast state transition time: 100 nS
  • Low cost, portable, USB and Ethernet controlled

ZT-349

  • Adapter Patch Panel
  • Convenient panel-mounted design
  • Excellent VSWR
  • Flat frequency response

ZT-257

  • Splitter/Combiner Panel
  • 4 x 4-way passive splitter / combiners
  • Convenient panel-mounted design
  • Wide bandwidth
  • High power handling

ZT-183

  • Adapter Patch Panel
  • Convenient panel-mounted design
  • Excellent VSWR
  • Flat frequency response

ZT-182

  • Adapter Patch Panel
  • Convenient panel-mounted design
  • Excellent VSWR
  • Flat frequency response

ZT-96KFFL-KF50+

  • Adapter Patch Panel
  • Convenient panel-mounted design
  • Excellent VSWR
  • Flat frequency response

RC-3MTS-50

  • mmWave Switch Matrix
  • Millimeter wave switching (up to 50 GHz)
  • 3 x mechanical transfer / DPDT switches
  • Ethernet & USB control
  • High reliability, 2 million switch cycles

RC-2MTS-50

  • mmWave Switch Matrix
  • Millimeter wave switching (up to 50 GHz)
  • 2 x mechanical transfer / DPDT switches
  • Ethernet & USB control
  • High reliability, 2 million switch cycles

RC-2MTS-12N

  • RF Mechanical Switch
  • High reliability mechanical switches
  • 2 x mechanical transfer / DPDT switches
  • N-type connectors
  • Ethernet & USB control

FX-30GHP-RC

  • Sig Gen Frequency Extender
  • For SSG-15G-RC
  • Multiply 15 GHz signal source to 30 GHz
  • Buffer input signals for +28 dBm output level
  • Integrates seamlessly with SSG-15G-RC signal generator
  • USB and Ethernet control

UDAT-67G-60

  • USB /DAISY-CHAIN
  • Programmable Attenuator
  • Super wide bandwidth, solid-state design
  • High power handling (+26 dBm CW)
  • Daisy-chain control of up to 25 units
  • USB control and automation
  • Display of attenuation state on unit

USB-1SP8T-183SP

  • Solid State
  • USB RF SP8T Switch
  • Super wide bandwidth, solid-state design
  • High isolation, 65 dB @ 18 GHz
  • Daisy-chain control of up to 25 switches
  • SMP snap-on RF connectors

UDAT-67G-30

  • USB /DAISY-CHAIN
  • Programmable Attenuator
  • Super wide bandwidth, solid-state design
  • High power handling (+26 dBm CW)
  • Daisy-chain control of up to 25 units
  • USB control and automation
  • Display of attenuation state on unit

PWR-8PW-RC

  • USB / ETHERNET | PEAK & AVERAGE
  • Smart Power Sensor
  • Peak, average, crest factor & duty cycle measurements
  • Modulated, pulsed & CW signal types
  • Wide dynamic range, -60 to +20 dBm
  • 30 MHz video bandwidth
  • 20 million samples / sec
  • USB and Ethernet control

eVNA-63+

  • Vector Network Analyzer
  • 2-port, 300 kHz to 6 GHz s-parameter measurements
  • -50 dBm to +10 dBm variable port power
  • Integrated Bias-Tee
  • Standard Time Domain Analysis with Gating

SG-30G-RC

  • Millimeter wave | USB & Ethernet
  • Wideband Signal Generator
  • Millimeter wave signal source
  • High output power @ 30 GHz
  • Pulse modulation with 0.5 µs pulse width

FX-30G-RC

  • Millimeter Wave / USB & Ethernet
  • Frequency Extender
  • Multiply 15 GHz signal source to 30 GHz
  • Buffer input signals for +20 dBm output level
  • Integrates seamlessly with SSG-15G-RC signal generator

PWR-40PW-RC

  • USB / Ethernet Peak & Average
  • Smart Power Sensor
  • Peak, average, crest factor & duty cycle measurements
  • High isolation, 30 dB @ 67 GHz
  • Modulated, pulsed & CW signal types
  • 30 MHz video bandwidth
  • 20 million samples / sec

USB-1SP2T-673

  • Solid State
  • USB RF SPDT Switch
  • Super wide bandwidth, solid-state design
  • High isolation, 30 dB @ 67 GHz
  • USB control and automation
  • Daisy-chain control of up to 25 switches
  • LED indicator on active port

USB-1SP8T-34

  • Solid State
  • USB RF SPDT Switch
  • Super wide bandwidth, solid-state design
  • High isolation, 60 dB @ 30 GHz
  • USB control and automation
  • Daisy-chain control of up to 25 switches

USB-1SP4T-34

  • Solid State
  • USB RF SPDT Switch
  • Super wide bandwidth, solid-state design
  • High isolation, 60 dB @ 30 GHz
  • USB control and automation
  • Daisy-chain control of up to 25 switches

USB-1SP2T-34

  • Solid State
  • USB RF SPDT Switch
  • Super wide bandwidth, solid-state design
  • High isolation, 50 dB @ 30 GHz
  • USB control and automation
  • Daisy-chain control of up to 25 switches

RCDAT-6G-120H

  • USB/Ethernet
  • Programmable Attenuator
  • 200 to 6000 MHz
  • Fine precision attenuation resolution, 0.05 dB
  • Fine resolution, 0.5 dB
  • Short attenuation transition time (200 ns)
  • Compact size, 2.5 x 3.0 x 0.85”