English
English
简体中文


Image 2

RF Power Sensors

For CW, RMS, Peak & Average Measurements

The RF power sensor from Mini-Circuits has been developed to provide a reliable and affordable option for any test requirement, budget, and experience level.

The PWR series features a high range of performance sensors, including up to a 40 GHz power sensor and supporting measurements of any type of signal from CW / single tone applications, to pulsed signals and most modern digital modulations.

Input power ranges down to -60 dBm are ideal for measurement of transmitted signals and characterization of components with high loss or rejection (such as filters). Sample rates up to 80 million samples per second allow detailed signal analysis with very fine measurement resolution.

Frequency Ranges Spanning
9 kHz - 40 GHz

Dynamic range options spanning
-60 to +20 dBm

CW, true RMS peak and average measurement capability

USB rf power sensor and ethernet control options

Want to Learn More?

For more information about our world-renowned and affordable RF power sensors and what they can do for you, click on the blogs below: