English
English
简体中文


RF Connector Wrenches

For SMA, N-Type, 3.5mm, 2.92mm, 2.4mm & 1.85mm Connectors

Mini-Circuits' TRQ-series of 8 in-lb torque calibrated breakover wrenches are the perfect tool for tightening a variety of RF connector types without damaging the connector interface due to over-tightening. Our HT-series of SMA wrench extensions offer added utility in tight spaces and dense connector arrays.

  • 8 in-lb calibrated torque wrenches
  • SMA wrench extensions for tightening connectors in tight spaces
  • Options for SMA, N-Type, 3.5mm, 2.92mm, 2.4mm and 1.8mm connector types

Wrenches

Model Number Case Style Description Length (in)
Sort Sort Sort Sort
HT-2-SMA MY-1E-004
LxD
2.5x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 2.5
HT-4-SMA MY-1E-005
LxD
4x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 4.0
HT-8-SMA MY-1E-008
LxD
8x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 8.0
TRQ-10-06 MY3718
LxD
5.18x0.492
Break-over Torque Wrench 4 in-lbs for 1.0 mm connectors 5.18
TRQ-516-08 MY2727
LxD
6.44x.563
Break-over Torque Wrench 8 in-lbs for SMA, 1.85mm, 2.4mm, 2.92mm, 3.5mm connectors 6.44
TRQ-N20-8 MY3253
LxD
6.97x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 6.97
TRQ-N20.6-8 MY3254
LxD
6.97x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 6.97
TRQ-N34-8 MY3255
LxD
7.09x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 7.09