English
English
简体中文


Butler-matrix-and-zblr-4x4-phase-diagram-hero.png

Butler Matrices

Simulate Real-World Wireless Conditions in your Lab Environment

Mini-Circuits’ high-performance Butler matrices cover the key Wi-Fi and 5G FR1 bands, transferring RF signals bi-directionally from all inputs to all outputs with superior phase accuracy, amplitude unbalance and loss. The design uses high performance passive components with custom phase-matched cables to deliver superb phase and amplitude unbalance across the entire frequency band. All units are 100% tested with highly repeatable performance.

Butler matrices provide precise phase relationships, with a 45˚ offset between each adjacent output for a 4 x 4 matrix and a 22.5˚ phase offset between each adjacent output for an 8 x 8 matrix. This characteristic makes them ideally suited for antenna beam-forming applications and evaluation of 5G & Wi-Fi MIMO transmitter / receivers. Multi-path propagation effects typically seen in over the air transmissions can be conveniently simulated within a lab or production test environment courtesy of the multiple phase paths through the Butler matrix.

Butler Matrices

Model Name

Frequency (MHz)

Inputs

Outputs

Loss (dB)

Phase Increment Between Outputs (˚)

Attenuation Range (dB)

Connectors

Low

High

ZBLR-4X4-0672600725044745-SMA
ZBLR-4X4E2000800044745-SMA
ZBLR-8X8-06506005000881222.5-SMA
ZBLR-8X8E24007200881022.5-SMA
ZBLR-8X8-06726007250881022.5-SMA

 

Butler-MIMO-Multi-path-diagram-real-world-4x4.png Butler-MIMO-Multi-path-diagram-lab-evaluation-tiny.png 

 

Image 2

Multi-Channel Attenuators


  • Programmable attenuation / path loss control for Butler and other n x m matrices
  • Set individual attenuations or configure fading, sweep, and hop sequences
  • Precise attenuation control
  • Ethernet & USB control with automation through Python, LabVIEW and other popular programming languages

Model Name

Frequency (MHz)

Channels

Attenuation Range (dB)

Step Size (dB)

Input Power (dBm)

Form Factor

Connectors

Control

Low

High

RC4DAT-8G-95PE184950.2528ModuleSMAUSB & LAN (PoE)
RC4DAT-8G-120H100841200.0528ModuleSMAUSB & LAN & Daisy-Chain
RC8DAT-8G-95PE188950.2528ModuleSMAUSB & LAN (PoE)
ZT16DAT-8G95S1800016950.25-1U chassisSMAUSB & LAN & Daisy-Chain
ZT8DAT-8G95SF180008950.25-1U chassisSMAUSB & LAN & Daisy-Chain

Want to Learn More?

Click below to read up on more information

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!