Mesh Network Test Systems
Simulate Real World Mesh Conditions in Your Lab Environment
Mini-Circuits has developed a range of test systems for characterizing wireless mesh network devices. All external ports of the mesh are interconnected to simulate an over-the-air wireless mesh configuration. Programmable attenuators on each internal path allow the path loss to be varied independently between any pair of devices, without affecting communication between any other pair. This configuration allows the simulation of real-world mesh characteristics within a confined lab or production environment.
- Configurations from 3 to N ports
- Independently controlled attenuation on every path
- Frequency range up to 40 GHz
- Attenuation range up to 120 dB
Catalog Products
For special & custom products, please contact us.
| Model Name | Frequency (MHz) | Ports | Input Power (dBm) |
Attenuation Range (dB) |
Rack Height | Connector | Control | |
|---|---|---|---|---|---|---|---|---|
| Low | High | |||||||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| ZTMN-0495AN-HP | 350 | 6000 | 4 | 47 | 95 | 3U | N-type | USB & Ethernet |
| ZTMN-0495AS | 350 | 6000 | 4 | 27 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0495BN-HP | 10 | 800 | 4 | 47 | 95 | 3U | N-type | USB & Ethernet |
| ZTMN-0695A-T | 2000 | 6000 | 6 | 30 | 95 | 2U | TNC | USB & Ethernet |
| ZTMN-0695B-N | 600 | 6000 | 6 | 27 | 95 | 2U | N-type | USB & Ethernet |
| ZTMN-0695B-S | 600 | 6000 | 6 | 27 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0695C-S | 2000 | 8000 | 6 | 25 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0695D-T | 10 | 800 | 6 | 37 | 95 | 2U | TNC | USB & Ethernet |
| ZTMN-0695E-S | 5 | 1000 | 6 | 27 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0895A-N | 30 | 3000 | 8 | 27 | 95 | 2U | N-type | USB & Ethernet |
| ZTMN-0895A-S | 30 | 3000 | 8 | 27 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0895B-S | 500 | 6000 | 8 | 30 | 95 | 3U | SMA | USB & Ethernet |
| ZTMN-0895C-S | 600 | 7200 | 8 | 25 | 95 | 2U | SMA | USB & Ethernet |
| ZTMN-0995A-S | 500 | 6000 | 9 | 30 | 95 | 3U | SMA | USB & Ethernet |
| ZTMN-0995C-S | 600 | 7200 | 9 | 25 | 95 | 3U | SMA | USB & Ethernet |
| ZTMN-1095A-N | 30 | 2500 | 10 | +30 | 95 | 5U | N-type | USB & Ethernet |
| ZTMN-1295A-N | 30 | 2500 | 12 | +30 | 95 | 5U | N-type | USB & Ethernet |
| ZTMN-1695A-S | 30 | 3000 | 16 | +25 | 90 | 5U | SMA | USB & Ethernet |
| ZTMN-1695B-S | 500 | 7200 | 16 | 25 | 95 | 5U | SMA | USB & Ethernet |