0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
6-Port Mesh Network Emulator, 600 - 6000 MHz, 0-95 dB, 2U, N-type
Mechanical Switch Rack, 4 x SP8T, DC - 26.5 GHz, Absorptive, 3U, SMA
Absorptive SP8T, Solid State Switch, 100 MHz - 30 GHz, 50Ω
Absorptive SP4T, Solid State Switch, 100 MHz - 30 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, Bypass, pHEMT Amplifier, 30 MHz to 1000 MHz, 50Ω, 2x2 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT, Shutdown, Low Phase Noise Amplifier, 1 MHz to 1000 MHz, 50Ω, 3x3 mm QFN Style Package
1:4 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 6000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω