English
English
简体中文


RF Frequency Mixers

The Industry's Widest Selection

Over 300 models of RF frequency mixers available in coaxial, surface mount, and MMIC die formats from 500 Hz to 65GHz! Whether you need wideband performance, high IP3, low distortion, upconverters, downconverters, active mixers, hi-rel ceramic mixers - we have a solution for your needs. Most models are in-stock and ship same-day.

  • LO power levels from -3 to 27 dBm
  • Excellent repeatability
  • Hi-rel, hermetically sealed ceramic models
  • MMIC mixers up to 65 GHz

       
       
Export to Excel
       
Send to a Friend
Interface
SMT
Die
Connector
Plug-In
RF Freq. (MHz)
-- MinMax
LO Freq. (MHz)
-- MinMax
IF Freq. (MHz)
-- MinMax
Conversion loss (dB)
≤  (active mixer is displayed as negative loss)
Input IP3 (dBm)
≥ 
LO-RF Isolation (dB)
≥ 
LO-IF Isolation (dB)
≥ 
Subcategory
Active Mixer
Double Balanced Mixer
Triple Balanced Mixer
High Reliability
Up Converter
IQ Mixer
Technology
LTCC
MMIC
Core & Wire
Case Style
Model Number LO Level (dBm) RF Freq. Low (MHz) RF Freq. High (MHz) LO Freq. Low (MHz) LO Freq. High (MHz) IF Freq. Low (MHz) IF Freq. High (MHz) Conversion Loss (dB) Typ. LO-RF Isolation (dB) Typ. LO-IF Isolation (dB) Typ. Input P1dB (dBm) Typ. Input IP3 (dBm) Typ. Subcategory Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ADE-1+ 7 0.5 500 0.5 500 DC 500 5 55 40 1 15 Double Balanced Mixer Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADE-1ASK+ 7 2 600 2 600 DC 600 5.3 50 45 1 16 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-1H+ 17 0.5 500 0.5 500 DC 500 5.3 52 42 14 23 Double Balanced Mixer Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADE-1HW+ 17 5 750 5 750 DC 750 6 48 40 14 26 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-1L+ 3 2 500 2 500 DC 500 5.2 55 45 0 16 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-1LH+ 10 0.5 500 0.5 500 DC 500 5 55 45 5 15 Double Balanced Mixer Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADE-1MH+ 13 2 500 2 500 DC 500 5.2 50 45 9 17 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-1MHW+ 13 0.5 600 0.5 600 DC 600 5.2 53 44 9 17 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-2+ 7 5 1000 5 1000 DC 1000 6.67 47 45 1 20 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-2ASK+ 7 1 1000 1 1000 DC 1000 5.4 45 32 1 12 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-3G+ 7 2300 2700 2300 2700 DC 400 5.6 36 26 1 13 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-4+ 7 200 1000 200 1000 DC 800 6.8 53 40 1 15 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-5+ 7 5 1500 5 1500 DC 1000 6.6 40 30 1.2 15 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-6+ 7 0.05 250 0.05 250 DC 200 4.6 40 45 1 10 Double Balanced Mixer Core & Wire CD637
LxWxH
0.31x0.27x0.21
ADE-10H+ 17 400 1000 400 1000 DC 500 7 39 25 14 30 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-11X+ 7 10 2000 10 2000 5 1000 7.1 36 37 1 9 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-12+ 7 50 1000 50 1000 DC 1000 7 33 37 1 17 Double Balanced Mixer Core & Wire CD541
LxWxH
0.31x0.27x0.11
ADE-12H+ 17 500 1200 500 1200 DC 250 6.7 34 28 14 28 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-12MH+ 13 10 1200 10 1200 DC 1200 6.3 45 42 9 22 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-13+ 7 50 1600 50 1600 50 1000 8.1 40 35 1 11 Double Balanced Mixer Core & Wire CD541
LxWxH
0.31x0.27x0.11
ADE-17H+ 17 100 1700 100 1700 50 1500 7.2 35 32 14 25 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-18W+ 7 1750 3500 1750 3500 DC 700 5.4 33 12 1 11 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-20+ 7 1500 2000 1500 2000 DC 300 5.4 31 28 1 14 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-25MH+ 13 5 2500 5 2500 5 1500 6.9 34 32 9 18 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-30+ 7 200 3000 200 3000 DC 1000 4.5 35 20 1 14 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-30W+ 7 300 4000 300 4000 DC 950 6.8 35 16 1 12 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-35+ 7 1600 3500 1600 3500 DC 1500 6.3 25 22 1 11 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-35MH+ 13 5 3500 5 3500 5 2500 6.9 33 28 9 18 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-42MH+ 13 5 4200 5 4200 5 3500 7.5 29 26 9 17 Double Balanced Mixer Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADE-201FMH+ 13 90 200 154 264 10 150 6.4 42 35 16 30 Triple Balanced Mixer Core & Wire CD636
LxWxH
0.31x0.27x0.16
Please scroll down to load more data.