0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.25 - 400 MHz, 50Ω
SMT MMIC, Medium Power pHEMT Amplifier, 6 - 18 GHz, 50Ω, 5x5 mm QFN Style Package
Level 17, SMT Double Balanced Mixer, RF/LO Freq 400 - 1000 MHz
Level 7, SMT Double Balanced Mixer, RF/LO Freq 5 - 1500 MHz
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
RF Adapter Straight 1.0mm Male to 1.35mm Male DC - 90 GHz 50Ω
1:9 CORE & WIRE Transformer, 2 - 280 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 200 MHz, 50Ω