RF Programmable Attenuators
Simulate Transmission Loss, Signal Fading, Handover & More
Mini-Circuits' programmable attenuator product line provides versatile solutions for automating signal level control, simulating the effects of signal fading and a number of other useful functions. Our programmable attenuators offer outstanding accuracy, even at the highest attenuation settings and wide frequency ranges up to 67 GHz. These devices may be used individually or integrated into multi-channel systems for higher-volume setups.
- Single- and multi-channel models
- Supporting applications up to 67 GHz
- Attenuation ranges up to 120dB
- USB, Ethernet, RS232, and SPI control options
- User-friendly GUI and API included
- Daisy chainable models