Tape & Reel Packaging For Surface Mount Devices
Automation of surface-mount assembly by the use of pick-and-place equipment to handle tiny components has been enhanced by evolutionary improvements in tape-and-reel systems which can accommodate as many as 4000 parts on a 13-inch reel. This results in less frequent component reloading and less downtime of the assembly equipment. Other advantages of tape feeders include versatility or the ability to handle a variety of parts. Mini-Circuits has kept pace with the trend towards automated assembly and offers RF/Microwave signal-processing components in tape-and-reel format, in accordance with the specifications in the following tables. However, there are many situations where requirements are for smaller quantities. In these cases, Mini-Circuits offers small quantity reels of 20, 50,100, 200 and 500 pcs for selected models. There is no extra charge and these reels are ready for placement on pick and place systems.
Date Code Marking
Mini-Circuits maintains device date code control per our ISO9001 and AS9100 documented procedures, in accordance with MIL-PRF-19500.
Product is verified based on the following:
|
Model Type |
Period |
Test |
Sampling |
Criteria |
|---|---|---|---|---|
|
Connector |
5 Years |
Electrical Performance |
AQL |
100% Pass |
|
Surface Mount |
5 Years |
Electrical Performance |
AQL |
100% Pass |
|
Solderability |
Per Lot Size |
J-STD |
||
|
Parts with PdAg and ENIG termination finish |
3 Years |
Electrical Performance |
AQL |
100% Pass |
|
Solderability |
Per Lot Size |
J-STD |
||
|
Parts with Silver Plated finish |
Shelf life 12 month when kept in sealed bags. Unused parts are to be released to preserve shelf life for proper solderability |
|||
After these expiration periods subsequent retest is required for 1 year extension. Acceptance date and approval shall appear on the package label.
The device markings are for production lot control and identification. The date code marked on the reel or other package label is the date code for the parts contained therein. Mini-Circuits’ product warranty, as governed by our Terms and Conditions, starts at the date of shipment and is independent of reel label or device marking.
ESD Protection
Mini-Circuits uses industry recognized materials to ensure that all products are protected from ESD (Electro-Static Discharge) damage during handling and shipping. Carrier tapes meet or exceed requirements defined in EIA-481 and EIA-541 and are static dissipative.
|
Properties |
Method |
Performance |
|---|---|---|
|
Surface Resistivity |
ASTM D257 at 50% RH |
>104 Ohms per square <1012 Ohms per square |
|
Electrical Discharge |
FTMS 101, Method 4046 |
<.02 seconds |
T&R Code | Case Style | Tape Width (mm) | Device Cavity Pitch (mm) | Reel Size (inch) | QTY per Reel | |
|---|---|---|---|---|---|---|
F1 | KK81 | 24 | 12 | 13 | 900 | |
F2 | TT100, TT240, TT597, TT1224, TT1224-2, TT1423, TT1491, TT1491-1, TT1491-2, TT1618 | 16 | 12 | 7 | 10,20,50,100,200,see note 2 | |
13 | 500, 1000, see note 2 | |||||
F4 | WW107, WW107-1 | 12 | 8 | 7 | 20,50,100,500,1000 see note 2 | |
13 | 2000, 4000 | |||||
F5 | BJ360 BK276, BK343 DT855 HF1138, HF1139 HF1317, HF1392 HF1458, HF1485 HF1485-1 JB1233-1 JW1441 MQ1770 QQQ569 YY101, YY161 | 32 | 16 | 13 | 400, 500 | |
F6 | HZ1198 | 32 | 16 | 13 | 500 | |
F8 | MMM168 | 8 | 4 | 7 | 3000 | |
F9 | NNN150 | 24 | 16 | 13 | 500 | |
F10 | QQQ130 | 24 | 16 | 7 | 10, 20, 50, 100, 200 | |
QQQ1358 | ||||||
BJ937, BJ937-1 | ||||||
BJ1051 | 13 | 500 | ||||
BJ293, BJ293-1 | ||||||
CJ608 | ||||||
CJ725 | ||||||
JQ1382 | ||||||
SM34 | ||||||
F11 | BBB123 | 24 | 24 | 13 | 500 | |
RRR137 | 24 | 24 | 13 | 20,50,100,500, see note 2 | ||
RRR137-1 | 24 | 8 | 7 | |||
F12 | TTT166, TTT166-1 | 24 | 12 | 7 | 10,20,50,100,200,see note 2 | |
TTT167, TTT167-1 | 13 | 500 | ||||
TTT881, TTT1289, TTT1732 | ||||||
F14 | AF190, AF190-1 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
F15 | AT790 | 12 | 8 | 13 | 2000 | |
AT1667, AT1667-1 | 12 | 8 | 7 | 20, 50, 100, 200 | ||
13 | 500, 1000, 2000, see note 2 | |||||
F16 | HA1069 | 12 | 8 | 7 | 1000, 2500, see note 1 | |
XX211-1 | 1000, 2500 | |||||
XX211 | 20, 50, 100, 200, 500, 1000, 2500, see note 2 | |||||
XX746 | 1000, 2500, see note 1 | |||||
F17 | AT1521, AT224 AT224-1 | 12 | 8 | 7 | Small quantity standards (see note 2) | 20, 50, 100, 200, 500 - |
AT224-2 | 13 | Standard | 1000 | |||
AT224-3 | 2000 | |||||
AT790-1 | Non-Standard | 2500 | ||||
F18 | AN213 | 24 | 16 | 13 | 20, 50, 100, 200, 500, see note 2 | |
F19 | XX112 | 16 | 8 | 7 | 500 | |
F20 | VV105 | 12 | 12 | 13 | 1000, 2000 | |
F21 | BG291 HU1186, HU1374 | 32 | 32 | 13 | 200 | |
F24 | AT577-3 BH292 CB518, CB539 | 16 | 12 | 13 | 500 | |
F25 | BG419 BL301 | 44 | 32 | 13 | 125 | |
F26 | AF320 | 12 | 8 | 7 | 1000 | |
F27 | JF1258 | 44 | 32 | 13 | 125 | |
F28 | DK801, DK1042, DK1182, DK1171, DK1515 HD1131 | 32 | 20 | 13 | 500 | |
F29 | BJ398 PQ2186 | 24 | 12 | 13 | 500 | |
F31 | CA531, CA531-1 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
F34 | CD541 CM624 | 16 | 12 | 13 | 1500 | |
CD636 DZ883 DZ885, DZ885-2 DZ943, DZ943-G1 DZ943-GC1, DZ943-GC2 DZ944, DZ944-G1 DZ944-GC1, DZ944-2 DZ944-GC2 DZ1034 DZ1383-2 LZ1624 QA2224 SM1, SM1L, SM2, SM33, SM31 | 16 | 12 | 13 | 1000 | ||
PQ2186 | 16 | 12 | 13 | 500 | ||
CD542, CD636, DZ1650 TT1618-1, TT2315, MW1654 | 16 | 12 | 13 | 500, 1000, see note 2 | ||
7 | 20, 50, 100, 200, see note 2 | |||||
F36 | CG581 | 24 | 12 | 13 | 500 | |
F37 | CH513, CH549 CK605, CK605-1 CK605-4, CK829 CK1113, CK1246 CK1246-1, CK1746, CK-2335, CK2335-1 DV874, DV897, HE1135, HE1354 LW1611, CK605-5, LW1611-1 | 24 | 16 | 13 | 500 | |
F43 | CL620 CL620-1 | 16 | 8 | 7 | 20, 50, 100, 200, 500, see note2 | |
PQ2482 | 16 | 8 | 7 | 500 | ||
F46 | CD637 | 16 | 12 | 13 | 900 | |
F47 | AT2367, DB714, DB1627 | 12 | 8 | 13 | 100, 2000 | |
7 | 20, 50, 100, 200, 500, see note2 | |||||
F48 | SM18, PQ2099, PQ2099-1, PQ2099-2 | 24 | 12 | 13 | 1000 | |
F50 | TT241 | 24 | 12 | 13 | 500 | |
F53 | SM20A | 32 | 16 | 13 | 500 | |
F55 | DF782 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
F56 | BJ850 | 32 | 16 | 13 | 1000 | |
F57 | QQQ828 | 24 | 12 | 13 | 1000 | |
F58 | DL805 | 12 | 8 | 7 | 1000 | |
13 | 2000, 4000 | |||||
F59 | DH820 | 12 | 8 | 7 | 1000 | |
F60 | CZ682, CZ2036 | 24 | 16 | 13 | 1000 | |
F61 | AH202, AH202-1, AH202-2, AH1415, AH1557 | 24 | 12 | 13 | 200 | |
F66 | Dq1225 | 8 | 4 | 7 | 2000 | |
DG1847-1, DQ2962, KC3009, LZ1736, LZ1737, MC1630-1, MC1631-1, MC3000, MC3007, | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000, 3000 see note 2 | ||
F66-1 | DL1721 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000 see note 2 | |
F68 | DL1020 MW1663-2 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000, see note 2 | |
DG1677-1, DL1636, DG1677-2, JY1443, DG983-4, JY2179 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | ||
DG1677 | 13 | 2000,3000, 4000 see note 2 | ||||
FG873, JV3002 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | ||
13 | 2000, 3000,4000 | |||||
DG1847, DG3006, WQ3359 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | ||
13 | 2000, 3000, 4000 | |||||
FR933, FR933-1 | 12 | 8 | 7 | 1000 | ||
GF981, GF995 | ||||||
DG983, DG1886 | 13 | 2000, 3000, 4000 | ||||
DG984, DG984-1 | ||||||
F68-1 | DG1677-10 | 12 | 8 | 7 | 10, 20, 50, 100, 200, 500, 1000 see note 2 | |
13 | 2000, 3000,4000 see note 2 | |||||
F69 | DU674 | 44 | 32 | 13 | 125 | |
F70 | DG1293 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
13 | 2000 | |||||
F71 | GE0805C-14 FV1206 FV1206-4 NL1008C NL1008C-1 NL1008C-4 NL1008C-8 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 3000 see note 2 | |
F72 | FW856 | 12 | 8 | 13 | 2000, 4000 | |
F73 | AT577; AT577-2 AT577-4, DG1677-4 | 12 | 8 | 7 | 20,50,100,200,500 | |
13 | 10,002,000 | |||||
F74 | GE0805C-1AP, GE0805C-1, GE0805C-13, GU2939, JC0603C-8, JV1210C-1, JV1210C-2, JV1210C-3, JV1210C-4, JV1210C-5, JV1210C-6, JV1210C-7, JV1210C-8, JV1210C-9, JV1210C-10, JV1210C-11, JV1210C-13 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000, 4000 see note 2 | |
GE0805C-2, JV1210C | 8 | 4 | 7 | 2000 | ||
F75 | GE0805C-13, FV1206-1, FV1206-3, FV1206-4, FV1206-5, FV1206-6, FV1206-7, FV1206-9, FV1206-12, NL1008C-6, NL1008C-7, NL1008C-9, NL1008C-10 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 3000 see note 2 | |
F76 | AT1029 | 12 | 8 | 7 | 20, 50, 100, 200, 500, see note 2 | |
13 | 1000, 2000 | |||||
AT1030, AT1642 | 13 | 2000 | ||||
F77 | GU1604, GU1840, MZ4532C, NM1812C, NM1812C-1, NM1812C-2, NM3237, NM1812C-3, NM1812C-5, NM1812C-6 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
12 | 8 | 13 | 2000 | |||
GU1041 | 12 | 8 | 13 | 2000 | ||
F78 | FZ802, FZ990 GP731, GP1212 GQ1018 | 16 | 12 | 13 | 1000 | |
DL3631, LZ1671, MW1654 | 16 | 12 | 13 | 500, 1000 | ||
7 | 20, 50, 100, 200, see note 2 | |||||
F79 | AN1102 | 24 | 16 | 13 | 500 | |
F80 | HR1176, HR1843 PA2002, NU1620 | 44 | 40 | 13 | 100 | |
F81 | CA1389, HS1181 | 8 | 4 | 7 | 3000 | |
F82 | HV1195 | 12 | 8 | 7 | 500 | |
F83 | HQ1157, HQ1806 | 56 | 16 | 13 | 100 | |
F84 | JB1233, JB1233-1 | 32 | 12 | 13 | 500 | |
F85 | HV1278 | 12 | 8 | TBD | TBD | |
F86 | JH1286, JR1384 | 44 | 20 | 13 | 250 | |
F87 | DG983-1, DG983-2 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000 see note 2 | |
DG1235, DG983-3 | 13 | 3000 | ||||
F88 | JK1226, TS2825 | 44 | 24 | 13 | 100, 200 see note 2 | |
F89 | BL1543, BL1543-1, HP1156 | 56 | 32 | 13 | 100 | |
F90 | MMM1362, TE2769 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000, 3000, see note 2 | |
F91 | JS1370 | 16 | 12 | 13 | 2000 | |
F92 | JM1360 | 16 | 8 | 7 | 1000 | |
F93 | JZ1436 | 12 | 4 | 7 | 1000 | |
13 | 3000 | |||||
F94 | KA1444 | 12 | 8 | 7 | 1000 | |
13 | 3000 | |||||
F95 | KJ1367, KJ1373, SN2595 | 24 | 24 | 13 | 20, 50, 100, 200, 500 see note 2 | |
F96 | KN1368, KN2445 | 56 | 40 | 13 | 100 | |
F97 | KL942, KL1294 KV1710 | 44 | 32 | 13 | 100, 150, 200 | |
F99 | JG1228, JG1835 | 44 | 32 | 13 | 125 | |
F100 | KM1479 | 24 | 24 | 13 | 500 | |
F101 | CA1389, HS1181 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000 see note 2 | |
F102 | AT1740, GU1414, DG1677-8. DG1677-9, DG983-5 | 12 | 8 | 7 | AT1740, GU1414, DG1677-8. DG1677-9, DG983-5 | |
13 | 1000 | |||||
F103 | AH1503 | 32 | 16 | 13 | 200 | |
F104 | DQ849, JV2579, JV2579-1, MC2601, DQ3005 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 2000 see note 2 | |
F105 | KR1508 | 56 | 24 | 13 | 150 | |
F106 | KS1509 KU1513 KV1514 NT1997 KV1974 VT3269 | 44 | 24 | 13 | 250 | |
F107 | AH1596 BK377 | 32 | 20 | 13 | 200 | |
PD1647-3, SEE NOTE 3 | ||||||
PE1259 | ||||||
F108 | MC1631, MT1817, MT1818, MT2140 | 12 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 3000 see note 2 | |
MC1630, LZ1737 | 20, 50, 100, 200, 500, 1000, 3000 see note 2 | |||||
F109 | AH1647 | 32 | 16 | 13 | 200 | |
F110 | DL1807 AAE3610, AAE3610-1 | 12 | 8 | 7 | 20, 50, 100, 200, 500 see note 2 | |
13 | 1000,2000, 3000 see note 2 | |||||
F110-1 | DG1677-11, DG983-6, DG983-7 | 12 | 8 | 7 | 20, 50, 100, 200, 500, 1000, 1500 see note 2 | |
13 | 2000, 3000 see note 2 | |||||
F111 | MP1766 | 32 | 24 | 13 | 250 | |
F113 | NC1916, NY2000 | 24 | 20 | 13 | 400 | |
F114 | GE0805-1, GE0805C-2, GE0805C-3, GE0805C-4, GE0805C-5, GE0805C-6, GE0805C-7, GE0805C-8, GE0805C-11, GE0805C-12, GE0805C-9, GE0805C-10, GE0805C-15, JV1210C-1, JC0603C, JC0603C-1, JC0603C-2, JC0603C-3, JC0603C-4, JC0603C-5, JC0603C-6, JC0603C-7 | 8 | 4 | 7 | 20, 50, 100, 200, 500, 1000, 4000 see note 2 | |
F114-1 | NK0402C NK0402C-1 SC0202C | 8 | 2 | 7 | 20, 50, 100, 200, 500, 1000, 4000 see note 2 4000 | |
F115 | PD1647-1 | 32 | 20 | 7 | 25, see note 3 | |
13 | 200, see note 3 | |||||
13 | 10, 20, 50, 100, 200, 500 see note 2 | |||||
F117 | PQ2074, PQ2074-1 | 44 | 32 | 13 | 500 | |
F118 | PQ2098, PQ2098-1, PQ2098-2, PQ2185 | 44 | 20 | 13 | 500 | |
F119 | PQ2100 | 56 | 32 | 13 | 500 | |
F120 | PQ2181 | 72 | 16 | 13 | 500 | |
F121 | H!2299, HQ2218 | 56 | 20 | 13 | 100, 250 | |
F122 | RZ2511 WA3176 WA3176-1 VS2537 | 32 | 20 | 13 | 400 | |
F002 | TJ2826-1 | 24 | 16 | 13 | 200 | |
F003 | UC2731 | 16 | 12 | 7 | 10 | |
20 | ||||||
50 | ||||||
100 | ||||||
200 | ||||||
13 | 500 | |||||
1000 | ||||||
F004 | VG3044 | 24 | 12 | 7 | 10 | |
20 | ||||||
50 | ||||||
100 | ||||||
200 | ||||||
13 | 500 | |||||
1000 | ||||||
F005 | KV1514-1 | 44 | 28 | 13 | 200 | |
F007 | YR3342 | 56 | 12 | 13 | 10, 20, 50, 100 | |
F008 | ZH3433 | 24 | 20 | 13 | 500 | |
F010 | ZV3471 | 44 | 12 | 13 | 10, 20, 50, 100, 250 | |
F014 | BAH3507 | 24 | 20 | 13 | 400 | |
Notes:
1. BP, MSW. MSWA models available in 13” reel only.
2. Consult individual model datasheet to determine device per reel availability.
3. For packaging only, not for pick and place operation.
D4-D041 Rev.: ED DCO-001626 (12/18/24) File: D4-D041.doc
IMPORTANT NOTICE © 2025 Mini-Circuits
This document is provided as an accommodation to Mini-Circuits customers in connection with Mini-Circuits parts only. In that regard, this document is for informational and guideline purposes only. Mini-Circuits assumes no responsibility for errors or omissions in this document or for any information contained herein. Mini-Circuits may change this document or the Mini-Circuits parts referenced herein (collectively, the “Materials”) from time to time, without notice. Mini-Circuits makes no commitment to update or correct any of the Materials, and Mini-Circuits shall have no responsibility whatsoever on account of any updates or corrections to the Materials or Mini-Circuits’ failure to do so. Mini-Circuits customers are solely responsible for the products, systems, and applications in which Mini-Circuits parts are incorporated or used. In that regard, customers are responsible for consulting with their own engineers and other appropriate professionals who are familiar with the specific products and systems into which Mini-Circuits’ parts are to be incorporated or used so that the proper selection, installation/integration, use and safeguards are made. Accordingly, Mini-Circuits assumes no liability therefor. In addition, your use of this document and the information contained herein is subject to Mini-Circuits’ standard terms of use, which are available at Mini-Circuits’ website at www.minicircuits.com/homepage/terms_of_use.html. Mini-Circuits and the Mini-Circuits logo are registered trademarks of Scientific Components Corporation d/b/a Mini-Circuits. All other third-party trademarks are the property of their respective owners. A reference to any third-party trademark does not constitute or imply any endorsement, affiliation, sponsorship, or recommendation: (i) by Mini-Circuits of such third-party’s products, services, processes, or other information; or (ii) by any such third-party of Mini-Circuits or its products, services, processes, or other information.