English
English
简体中文


RF Limiters

Tough and reliable for the harshest operating conditions, from 100 kHz to 8.2 GHz!

Tough and reliable for the harshest operating conditions, from 100 KHz to 8.20 GHz

  • Rugged coaxial models
  • Hermetically sealed LTCC models as small as 0.12 x 0.12 x 0.045 in.
  • Quick recovery times
  • Cost-effective custom models with rapid response and fast turnaround!
       
Send to a Friend

Limiters, Surface Mount, 5 to 37 dBm, 0.2 MHz to 8200 MHz

Model Number Case Style Freq. Range Low (MHz) Freq. Range High (MHz) Linear Range Insertion Loss (dB) Typ. Input Power Min. Input Power Max. Output Power Limit (dBm) Typ. Limiting ∆ Output / ∆ 1 dB Input (dB / dB), Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort
CLM-83-2W+ DL1721
LxWxH
.118x.118x.045
30.0 8200.0 0.5 +12 +32 +11.5 0.4
RLM-23+ CK1246-1
LxWxH
.500x.500x.180
950.0 2050.0 0.7 +5 +30 0.0 0.1
RLM-23-1WL+ CK1246-1
LxWxH
.500x.500x.180
100.0 2500.0 0.7 +5 +30 0.0 0.2
RLM-33+ TT1224
LxWxH
0.25x0.31x0.16
30.0 3000.0 0.23 +12 +30 +11.5 0.2
RLM-33-2W+ TT1224
LxWxH
0.25x0.31x0.16
0.2 3000.0 0.25 +12 +33 +13 0.2
RLM-33H+ TT1224
LxWxH
0.25x0.31x0.16
30 3000 0.23 +17 +30 +18 0.20
RLM-43-5W+ TT1224
LxWxH
0.25x0.31x0.16
20.0 4000.0 0.36 +10 +37 +12 0.1
RLM-63-2W+ TT1224
LxWxH
0.25x0.31x0.16
30.0 6000.0 0.3 +12 +32 +11.5 0.4
RLM-512-4WL+ CK1246-1
LxWxH
.500x.500x.180
50.0 512.0 0.6 +5 +36 +3 0.23
RLM-521-2WL+ TT1224
LxWxH
0.25x0.31x0.16
0.5 520.0 0.2 +9 +32 +7 0.3
RLM-751-2WL+ TT1224
LxWxH
0.25x0.31x0.16
3.0 750.0 0.2 +5 +33 +8 0.3


Limiters, Coaxial, 5 to 33 dBm, 10 MHz to 8200 MHz

Model Number Case Style Freq. Range Low (MHz) Freq. Range High (MHz) Linear Range Insertion Loss (dB) Typ. Input Power Min. Input Power Max. Output Power Limit (dBm) Typ. Limiting ∆ Output / ∆ 1 dB Input (dB / dB), Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort
ULM-63-2W-N+ FF779
LxD
2.11x0.68dia.
30 6000 0.5 +12 +33 +13.5 0.6
VLM-33-S+ FF704
LxD
1.43x0.410dia.
30 3000 0.23 +12 +30 +11.5 0.2
VLM-33W-2W-S+ FF704
LxD
1.43x0.410dia.
0.2 3000 0.2 +12 +33 +13 0.6
VLM-52-S+ FF704
LxD
1.43x0.410dia.
10 500 0.5 +10 +20 +9.5 0.2
VLM-63-2W-S+ FF704
LxD
1.43x0.410dia.
30 6000 0.4 +12 +33 +11.5 0.6
VLM-73-1W-S+ FF704
LxD
1.43x0.410dia.
30 7000 0.4 +12 +30 +11.5 0.6
VLM-83-2W-S+ FF704
LxD
1.43x0.410dia.
30 8200 1.0 +12 +32 +11.5 0.8
ZFLM-43-5W+ H16
LxWxH
1.25x1.25x0.75
20 4000 0.5 +10 +37 +13 0.1
ZFLM-252-1WL-S+ H16
LxWxH
1.25x1.25x0.75
100 2500 0.7 +5 +30 0 0.1


Limiters, Plug-In, 3 to 20 dBm, 100 kHz to 900 MHz

Model Number Case Style Freq. Range Low (MHz) Freq. Range High (MHz) Input Power Min. Input Power Max. Output Power Limit (dBm) Typ. Current Control (mA) Limiting ∆ Output / ∆ 1 dB Input (dBm) Limiting ∆ Output / ∆ 1 dB Input (amp) (dB) Limiting ∆ Output / ∆ 1 dB Input (phase) (deg)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
PLS-1+ A01
LxWxH
0.80x0.40x0.40
0.1 150 6 20 -4.0 3 6-20 0.15 0.8