0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN10-012 * 07/06/2010 * Modification of Unibody
PCN24-070 * 11/11/2024 * Redesign in process
PCN25-017 * 03/26/2025 * Redesign Complete
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
LTCC High Pass Filter, 2650 - 6500 MHz
LTCC High Pass Filter, 1220 - 4500 MHz
3X Multiplier, Output Freq 5100 - 6900 MHz
6-Port Mesh Network Emulator, 10 - 800 MHz, 5W, 0-95 dB, 2U, TNC
LTCC High Pass Filter, 5500 - 10000 MHz
LIMITER / SMA / RoHS
3X Multiplier, Output Freq 900 - 1200 MHz
2X Multiplier, Output Freq 7000 - 10000 MHz
LTCC High Pass Filter, 2000 - 5200 MHz