High Power Test Systems
Signal Sources, Amplifiers & Distribution
HTOL (high temperature operating life) is a test method intended to stress a device over an extended period of time, allowing calculation of a device’s longterm reliability. The test is applicable to a wide range of component and IC manufacturing applications, including amplifiers, filters and transceivers. Mini-Circuits offers all the building blocks required for HTOL testing, including a ready-made integrated system supplied in a rack cabinet.
- Power splitters
- High power amplifiers (HPAs)
- High power splitters
- Splitter arrays
- Turnkey HTOL test system up to 80 channels
 
        Catalog Products
For special & custom products, please contact us.
High Power Integrated Test Systems
| Model Name | Frequency (MHz) | Output Channels | Power per Channel(W) | Description | |
|---|---|---|---|---|---|
| HTOL-700-2700-1W | 700 | 2700 | 80 | 1 | High power signal source and distribution system | 
| HTOL-2500-6000-1W | 2500 | 6000 | 80 | 1 | High power signal source and distribution system | 
| HTOL-700-2700-3W | 700 | 2700 | 80 | 3 | High power signal source and distribution system | 
High Power Passive Systems | Rack-Mounted | Up to 100W
| Model Name | Frequency (MHz) | Power (W) | Height | Description | |
|---|---|---|---|---|---|
| ZT-184 | 500 | 6000 | 30 | 3U | 10 x 4-way splitter / combiner panel | 
| ZT-10HPS-272 | 700 | 2700 | 100 | 2U | 10-way high power splitter | 
| ZT-16HPS-63W-S | 700 | 6000 | 100 | 2U | 16-way high power splitter | 
| ZT-20HPS-63-S | 2500 | 6000 | 100 | 2U | 20-way high power splitter | 
| ZT-337 | DC | 6000 | 100 | 3U | 4-channel 30 dB higher power attenuator | 
| ZT-234 | 1 | 3000 | 100 | 4U | High power switch / attenuator system | 
High Power Amplifiers | Rack-Mounted | Up to 100W
| Model Name | F Low (MHz) | F High (MHz) | Gain (dB)Typ. | NF (dB)Typ. | P1dB(dBm) Typ. | OIP3(dBm) Typ. | Input VSWR (:1)Typ. | Output VSWR (:1)Typ. | Voltage (V) | Current (mA) | Case Style | Connector Type | Option | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HPA-20M2G7025+ | 20 | 2700 | 50 | 10 | 40 | 49 | 1.15 | 2.0 | 110/220 AC | - | NG1942-1 | SMA-N | - | 
| HPA-25W-63+ | 700 | 6000 | 53 | 13 | 37 | 45 | 1.8 | 2.0 | 110/220 AC | - | NG1942 | N | - | 
| HPA-25W-272+ | 20 | 2700 | 50 | 10 | 38 | 50 | 1.3 | 2.5 | 110/220 AC | - | NG1942-1 | N | - | 
| HPA-50W-63+ | 700 | 6000 | 56 | 12 | 43 | 50 | 2.5 | 3 | 110/220 AC | - | NG1942 | N | - | 
| HPA-100W-63+ | 2500 | 6000 | 58 | 15 | 43 | 50 | 2.5 | 2.5 | 110/220 AC | - | NG1942 | N | - | 
| HPA-272+ | 700 | 2700 | 48 | 8.2 | 49 | 55 | 1.3 | 1.3 | 110/220 AC | - | NG1942 | N | - |