Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


RF Limiters


Tough and reliable for the harshest operating conditions, from 200 kHz to 8.2 GHz

  • Rugged coaxial models
  • Hermetically sealed LTCC models as small as 0.12 x 0.12 x 0.045 in.
  • Quick recovery times
  • Cost-effective custom models with rapid response and fast turnaround!
Back to all Limiters »
   Table of Models

New Products

ZFLM-43-5W+

  • Broadband Limiter
  • Wideband, 20 to 4000 MHz
  • Wide limiting range, +10 to +37 dBm
  • Low output power leakage, +12 dBm
  • Fast recovery time, 33ns typ.

VLM-33W-2W+

  • Coaxial Limiter
  • Wideband, 0.2 to 3000 MHz
  • Wide limiting range, +12 to +33 dBm
  • Low output power leakage, +13 dBm
  • Very fast recovery time, 5 ns typ.

RLM-43-5W+

  • Wideband Limiter
  • Low insertion loss 0.36 dB typ.
  • Excellent VSWR 1.2:1 typ.
  • Low output power, 12 dBm typ.
  • 20 to 4000 MHz

RLM-521-2WL+

  • Broadband Limiter
  • Low Insertion Loss, 0.2 dB typ.
  • Fast Recovery Time, 3.7 nSec
  • 0.5 to 520 MHz

RLM-751-2WL+

  • Broadband Limiter
  • Low Insertion Loss, 0.2 dB typ.
  • Fast Recovery Time, 4nSec
  • 3 to 750 MHz

CLM-83-2W+

  • Broadband Limiter
  • Low Insertion Loss, 0.5 dB typ.
  • High CW Input Power, +32dBm typ.
  • Ultra reliable ceramic package
  • Low profile case, 0.045" high
  • 30 to 8200 MHz

RLM-33-2W+

  • Broadband Limiter
  • Low Insertion Loss, 0.5 dB typ.
  • Low Output Power, 13 dBm typ.
  • 0.2 to 3000 MHz