0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
LIM10-2 - Introduction, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-070 * 11/11/2024 * Redesign in process
PCN25-017 * 03/26/2025 * Redesign Complete
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
LTCC Low Pass Filter, DC - 1450 MHz, 50Ω
LTCC Low Pass Filter, DC - 1500 MHz, 50Ω
LTCC Low Pass Filter, DC - 1400 MHz, 50Ω
2X Plug-In Multiplier, Output Freq 140 - 3000 MHz
8 Ways Power Splitter, 2.4 - 2.5 GHz, 8000W, 50Ω
LTCC Band Pass Filter, 2100 - 2900 MHz, 50Ω
6 Ways Power Splitter, 2.4 - 2.5 GHz, 6000W, 50Ω
LTCC Low Pass Filter, DC - 1800 MHz, 50Ω
2X SMT Multiplier, Output Freq 7000 - 10000 MHz