Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


RF Frequency Mixers


The industry's widest selection of RF frequency mixers including coaxial, surface mount, and MMIC die models from 500 Hz to 65 GHz! Whether you need wideband performance, high IP3, low distortion, upconverters, downconverters, active mixers, hi-rel ceramic mixers - we have a solution for your needs.

  • LO power levels from -3 to 27 dBm
  • Excellent repeatability
  • Hi-rel, hermetically sealed ceramic models
  • MMIC mixers up to 65 GHz
Back to all Mixers »
   Table of Models
   Advanced Search

New Products

ZMIQ-143H-S+

  • Coaxial IQ Mixer
  • 5 GHz to 14 GHz
  • Wideband IF, DC to 3 GHz, operational up to 7 GHz
  • Excellent Image Rejection, Typ. 28 dB
  • Excellent Side Band Suppression, Typ. 30 dB
  • High Input IP3, Typ. +25 dBm

SMIQ-263H+

  • MMIC IQ Mixer
  • 2 GHz to 6 GHz
  • Wideband IF, DC to 3 GHz
  • Image Rejection, Typ. 25 dBc
  • High LO-RF Isolation, Typ. 42 dB
  • High Input IP3, Typ. +20 dBm

ZMIQ-44H-K+

  • Coaxial IQ Mixer
  • 18 GHz to 40 GHz
  • Wideband IF, DC to 7 GHz
  • Excellent Image Rejection, Typ. 29 dB
  • High LO-RF Isolation, Typ. 42 dB
  • High Input IP3, Typ. +25 dBm

ZMIQ-243H-K+

  • Coaxial IQ Mixer
  • 6 GHz to 24 GHz
  • Wideband IF, DC to 6 GHz
  • Excellent Image Rejection, Typ. 30 dB
  • High LO-RF Isolation, Typ. 38 dB
  • High Input IP3, Typ. +25 dBm

SMIQ-5143H+

  • MMIC IQ Mixer
  • 5 GHz to 14 GHz
  • Wideband IF, DC to 7 GHz
  • Excellent Image Rejection, Typ. 30 dBc
  • High LO-RF Isolation, Typ. 41 dB
  • 4x4 mm, 24-Lead QFN-Style Package

SMIQ-134H+

  • MMIC IQ Mixer
  • 10 GHz to 30 GHz
  • Wideband IF, DC to 7 GHz
  • Excellent Image Rejection, Typ. 31 dBc
  • High LO-RF Isolation, Typ. 39 dB
  • 4x4 mm, 24-Lead QFN-Style Package

SMIQ-6243H+

  • MMIC Surface Mount I/Q Mixer
  • Wideband RF & LO, 6 to 24 GHz
  • Wideband IF, DC to 6 GHz
  • Excellent Image Rejection, Typ. 32 dB
  • High LO-RF Isolation, Typ. 41 dB
  • High Input IP3, Typ. +25 dBm

ZMIQ-653H-E+

  • Coaxial I/Q Mixer
  • Super Wideband RF & LO, 18 to 65 GHz
  • Excellent IF bandwidth, DC to 20 GHz
  • High L-R Isolation, 42 dB typ.
  • Excellent Input IP3, +25 dBm typ.
  • Usable as Up & Down Converter

SMIQ-653H-DG+

  • MMIC IQ
  • Mixer Die
  • Wideband RF & LO, 18 to 65 GHz
  • Wideband IF, DC to 20 GHz
  • High L-R Isolation, 40 dB typ. at 40 GHz
  • High Input IP3, +23 dBm typ.
  • Useable as Up & Down Converter

MDB-44H+

  • MMIC Surface Mount
  • Wideband Double Balanced Mixer
  • 10-40 GHz
  • High L-R Isolation, 37 dB typ
  • Useable as Up & Down Converter
  • Small Size 3 x 3 x 0.89 mm

MDB-24H+

  • MMIC Surface Mount
  • Wideband Double Balanced Mixer
  • 5 - 21.5 GHz
  • High L-I Isolation, 44 dB typ
  • Useable as Up & Down Converter
  • Small Size 4 x 4 x 1 mm

SYM-R252HW+

  • High Reliability Mixer
  • Wideband, 10 to 2500 MHz
  • Good L-R isolation, 40 dB typ.
  • Good L-I isolation, 40 dB typ.
  • High IP3, 23 dBm typ.
  • Hermetically sealed ceramic quad

MDB-73H+

  • Wideband Double Balanced Mixer
  • LO Power +15 dBm
  • High L-I Isolation, 46 dB typ
  • Small size 4 x 4 x 1mm
  • 2200 to 7000 MHz