0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
LTCC High Pass Filter, 3.9 - 7 GHz
LTCC SMT Low Pass Filter, DC - 38 GHz, 50Ω
USB/Ethernet Smart Power Sensor 50 MHz - 9 GHz, -60 to +20 dBm
TERMINATION/1.0mm-M/0.5W RoHS
Lumped LC High Pass Filter, 50 - 1500 MHz
Ceramic Resonator Band Pass Filter, 2950 - 3050 MHz, 50Ω
LTCC SMT Low Pass Filter, DC - 180 MHz, 50Ω
Splitter Rack, 2 x 8 Way, 30 - 2000 MHz, 1U, SMA
Splitter / Combiner Panel, 12 x 2-Way, DC - 18 GHz, Resistive, 2U, SMA