0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model.If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
31.5 dB Programmable Attenuator, 10 MHz - 67 GHz
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω
1:16 CORE & WIRE Transformer, 1.5 - 160 MHz, 50Ω
SMT RF Choke 50 MHz - 10 GHz 50Ω
20 dB SMT Directional Coupler, 5 - 1000 MHz, 50Ω
15.5 dB SMT Directional Coupler, 5 - 1000 MHz, 50Ω
3 Ways Power Splitter, 0.01 - 30 MHz, 50Ω
1:1 LTCC Transformer, 680 - 1050 MHz, 50Ω