Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


90-Degree and 180-Degree Hybrid Splitter/Combiners


A broad selection of quadrature (90-degree) and 180-degree hybrids in coaxial connectorized and surface-mount packages as well as MMIC die.

  • 90°, 180°, and quadrifilar phase shifts
  • Power handling up to 250W
  • Low phase and amplitude unbalance
  • Choose from LTCC, MMIC, core and wire, and microstrip/stripline designs
Back to all 90_180_Hybrid »
   Table of Models
   Advanced Search

New Products

TCP-2-23-75RX+

  • SMT 2 Way-0° Splitter/Combiner
  • 5 MHz to 2.15 GHz
  • Low Insertion Loss 0.9 dB typ.
  • External resistor, capacitors, inductors required

QCH-123+

  • SMT 2 Way 90° Hybrid
  • 8 to 12 GHz
  • High power handling, up to 50W
  • Good Amplitude Unbalance, ±0.35dB
  • Good Phase Unbalance, ±5 deg

QCH-43+

  • SMT Power Splitter/Combiner
  • 2 to 4 GHz
  • High power handling, up to 200W
  • Over octave bandwidth, 2000 to 4000 MHz
  • Low insertion loss, 0.15 dB typ.

SYPS-4-182-75X+

  • SMT Power Splitter/Combiner
  • 5 MHz to 1.8 GHz
  • Low Insertion Loss, 2.5 dB Typ.
  • Low Amplitude Unbalance, 0.5 dB Typ.

GP2X1A+

  • MMIC Power Splitter/Combiner
  • 2.7 GHz to 7.2 GHz
  • Excellent Insertion Loss, Typ. 0.7 dB
  • Excellent Amplitude Unbalance, Typ. 0.02 dB
  • Good Phase Unbalance, Typ. 0.7 Deg
  • Power Handling as a Splitter, Max 10W

GP2XA+

  • MMIC Power Splitter/Combiner
  • 2.8 GHz to 6.2 GHz
  • Excellent Insertion Loss, Typ. 0.7 dB
  • Excellent Amplitude Unbalance, Typ. 0.03 dB
  • Good Phase Unbalance, Typ. 0.6 Deg
  • Power Handling as a Splitter, Max 10W

QCH-63B+

  • SMT Power Splitter/Combiner
  • 800 MHz to 6 GHz
  • High power handling, up to 70W
  • Good amplitude unbalance, ±0.4 dB

GP2Y1A+

  • MMIC Power Splitter/Combiner
  • 1.55 GHz to 4.4 GHz
  • Excellent Insertion Loss, Typ. 1.1 dB
  • Excellent Amplitude Unbalance, Typ. 0.03 dB
  • Good Phase Unbalance, Typ. 0.6 Deg
  • Power Handling as a Splitter, Max 10W

GP2YA+

  • MMIC Power Splitter/Combiner
  • 1.6 GHz to 3.3 GHz
  • Excellent Insertion Loss, Typ. 1.1 dB
  • Excellent Amplitude Unbalance, Typ. 0.03 dB
  • Good Phase Unbalance, Typ. 0.6 Deg
  • Power Handling as a Splitter, Max 10W

GP2S1A+

  • MMIC Power Splitter/Combiner
  • 500 MHz to 2.5 GHz
  • Excellent Insertion Loss, Typ. 1.0 dB
  • Excellent Amplitude Unbalance, Typ. 0.02 dB
  • Good Phase Unbalance, Typ. 0.4 Deg
  • Power Handling as a Splitter, Max 10W

GP2SA+

  • MMIC Power Splitter/Combiner
  • 800 MHz to 2.1 GHz
  • Excellent Insertion Loss, Typ. 1.0 dB
  • Excellent Amplitude Unbalance, Typ. 0.02 dB
  • Good Phase Unbalance, Typ. 0.4 Deg
  • Power Handling as a Splitter, Max 10W

TCP-2-23-75X+

  • SMT 2-Way Splitter/Combiner
  • 5 MHz to 2.15 GHz
  • Low Insertion Loss 1.0 dB typ.
  • Good Isolation, 24 dB typ.
  • External resistor, capacitors, inductors required

SYPS-3-72-75+

  • SMT 3-Way Splitter/Combiner
  • 5 MHz to 700 MHz
  • Low Insertion Loss, Typ. 0.9 dB
  • Good Isolation, 24 dB typ.
  • Wide Frequency Band, 5 to 700 MHz, usable 5-1000 MHz
  • Low Amplitude Unbalance, 0.2 dB typ.

SYPS-3-182-75+

  • SMT 3-Way Splitter/Combiner
  • 5 MHz to 1.8 GHz
  • Low Insertion Loss, Typ. 2.5 dB
  • Good Return Loss, 20 dB typ.
  • Low Amplitude Unbalance, 0.4 dB Typ.
  • Low Phase Unbalance, 2.0 deg. Typ.

QCU-55+

  • LTCC 90° Hybrid Power Splitter/Combiner
  • 45 MHz to 55 MHz
  • Insertion Loss, Typ. 1.5 dB
  • Pass Band Return Loss, Typ. 14 dB
  • Small Size, 1812 Case Style
  • Power Handling: 6.25 W

ZT-406

  • 16x2-Way Splitter/Combiner Rack
  • 800 MHz to 2.2 GHz
  • Rack-mounted RF splitter/combiner system
  • 16x2-way splitters in 2U rack space
  • In-line connector configuration

ZT-402

  • 2x8-Way Splitter/Combiner Rack
  • 30 MHz to 2 GHz
  • Rack-mounted RF splitter/combiner system
  • 2x8-way splitters in 1U rack space
  • All connectors on the front panel

ZT-351

  • 4x4-Way Splitter/Combiner Panel
  • 10 GHz to 40 GHz
  • Rack-mounted RF splitter/combiner panel
  • 4x4-way splitters in 1U rack space
  • All connectors on the front panel

ZT-299

  • 4x8-Way Splitter/Combiner Panel
  • 0.5 GHz to 6 GHz
  • Rack-mounted RF splitter/combiner panel
  • 4x8-way splitters in 1U rack space
  • All connectors on the front panel

ZT-256

  • 12x2-Way Splitter/Combiner Panel
  • DC to 18 GHz
  • Rack-mounted RF splitter/combiner panel
  • 12x2-way resistive splitters in 2U rack space
  • All connectors on the front panel

QCH-63+

  • Stripline 2-Way 90° Power Splitter
  • Ultra wide bandwidth, 2 to 6 GHz
  • High Power Handling, up to 200W
  • Excellent Phase Unbalance, ±1.5deg

QCH-392+

  • Stripline 2 Way 90° Power Splitter
  • Ultra Wide Bandwidth, 600 MHz to 3.9 GHz
  • High Power Handling, up to 130W
  • Excellent Phase Unbalance, ±5deg

QCH-272+

  • Stripline 2 Way 90° Power Splitter
  • 700 MHz to 2.7 GHz
  • High Power Handling, up to 200W
  • Excellent Amplitude Unbalance, ±0.1dB

QCH-451+

  • SMT Power Splitter
  • Wide bandwidth, 225 MHz to 450 MHz
  • High power handling, up to 250W
  • Excellent Amplitude Unbalance, ±0.25dB

SPL-2G42G50W4+

  • Coaxial Active Power Splitter
  • 2.4 GHz to 2.5 GHz ISM band
  • 30 dB attenuation range
  • 360° phase shift range
  • Suitable for CW and pulsed signals
  • I2C control interface
  • Isolated Paths

ZC3PD-E18673+

  • Coaxial Stripline Power Splitter/Combiner
  • Wideband, 18 to 67 GH
  • Low Insertion Loss, 1.8dB typ.
  • 12W Power Handling
  • High Isolation, 36dB typ.

ZT-20HPS-63-S+

  • 20-Way Power Splitter
  • High input power rating
  • Rack-mounted chassis
  • Wide bandwidth
  • Integrated cooling

ZT-16HPS-63W-S

  • 16-Way Power Splitter
  • High input power rating
  • Rack-mounted chassis
  • Wide bandwidth
  • Integrated cooling

SCG-3-752+

  • 3 Ways LTCC Power Splitter
  • Isolation resistor, external 150 ohms
  • Low insertion loss, 1.3 dB typ.
  • Excellent phase unbalance, 5 deg. typ.
  • Wrap around terminations for excellent solderability

ZN2PD-4R753+

  • Coaxial High Power
  • Splitter/Combiner
  • Wide frequency band, 450 to 7500 MHz
  • Power handling up to 30W
  • Low insertion loss, 0.6 dB typ.
  • Low amplitude unbalance 0.02 dB typ.
  • Low phase unbalance 0.3° typ.
  • High isolation, up to 28 dB typ.

ZC16PD-02183-S+

  • 16 Way-0° Power Splitter/Combiner
  • Super wideband, 2 to 18 GHz
  • Low insertion loss, 2.3 dB typ at 10 GHz
  • High Isolation, 33 dB typ at 10 GHz
  • 20W power handling
  • Low amplitude unbalance, 0.12 dB typ at 10 GHz

EP2-5G1+

  • MMIC Surface Mount
  • 2 Way-0° Power Splitter/Combiner
  • Wide bandwidth, 12 to 43.5 GHz
  • High isolation, 25 dB typ. at 27 GHz
  • Low cost splitter for 5G Application

EP2-5G+

  • MMIC Surface Mount
  • 2 Way-0° Power Splitter/Combiner
  • Wide bandwidth, 24 to 30 GHz
  • High isolation, 25 dB typ. at 27 GHz
  • Low cost splitter for 5G Application

ZN8PD-183W-S+

  • DC Pass, High Power
  • 8 Way-0° Power Splitter/Combiner
  • Wideband, 05 to 18 GHz
  • Low insertion loss, 2.5 dB typ.
  • High Isolation, 23 dB typ. at 11 GHz
  • 20W power handling
  • Low amplitude unbalance, 0.03 dB typ
  • SMA connectors

ZC2PD-EXX+ Series

  • DC Pass, High Power
  • 2 Way-0° Power Splitter/Combiners
  • From 2 to 65 GHz
  • Low insertion loss
  • High isolation
  • 12W power handling
  • 1.85mm connectors

SCG-2-422+

  • Ultra-Small Ceramic
  • 2 Way-0° Power Splitter/Combiner
  • Ultra-wideband, 2800 to 4200 MHz
  • Excellent amplitude unbalance, 0.1 dB typ
  • Excellent phase unbalance, 1.5 deg. typ.
  • High isolation

ZC2PD-E6653+

  • DC Pass, High Power
  • 2 Way-0° Power Splitter/Combiner
  • Super wideband, 6 to 65 GHz
  • Low insertion loss, 1.0 dB typ.
  • High Isolation, 31 dB typ.
  • 16W power handling
  • Low amplitude unbalance, 0.06 dB typ
  • 1.85mm-Female connectors

ZC4PD-V1854+

  • DC Pass, High Power
  • 4 Way-0° Power Splitter/Combiner
  • Super wideband, 18 to 50 GHz
  • Low insertion loss, 1.4 dB typ.
  • High Isolation, 22 dB typ.
  • 16W power handling
  • Low amplitude unbalance, 0.1 dB typ.
  • 2.4mm-Female connectors

ZC2PD-V1854+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Ultra wideband, 18 to 50 GHz
  • Low insertion loss, 0.75 dB typ.
  • 16W power handling
  • Low amplitude unbalance, 0.1 dB typ.

EP4RKU+

  • MMIC Surface Mount
  • 4 Way-0° Power Splitter/Combiner
  • Ultra-wideband, DC to 18 GHz
  • High isolation, 20 dB typ. at 9 GHz
  • Small size, 5 x 5 x 1 mm

EP4KA+

  • MMIC Surface Mount
  • 4 Way-0° Power Splitter/Combiner
  • Ultra-wideband, 10.7 to 31 GHz
  • High isolation, 20 dB typ. at 21 GHz
  • Small size, 5 x 5 x 1 mm

EP2RCW+

  • MMIC Surface Mount
  • 2 Way-0° Power Splitter / Combiner
  • Ultra-wideband, DC to 8 GHz
  • High isolation, 21 dB typ. at 4 GHz
  • Small size, 5 x 5 x 1 mm

EP2RKU+

  • MMIC Surface Mount
  • 2 Way-0° Power Splitter / Combiner
  • Ultra-wideband, DC to 18 GHz
  • High isolation, 20 dB typ. at 12 GHz
  • Small size, 5 x 5 x 1 mm

ZN2PD-83W-N+

  • DC Pass, High Power
  • 2 Way-0° Power Splitter/Combiner
  • Ultra-wideband, 0.5 to 8 GHz
  • Low insertion loss, 0.5 dB typ.
  • High Isolation, 22 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.04 dB typ.

SYMT-122-75+

  • Surface Mount
  • Power Splitter/Combiner / Magic Tee
  • 5 to 1218 MHz
  • Low amplitude unbalance,0.3 dB typ.
  • Low phase unbalance, ±180º typ.

ZC16PD-K1844+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Ultra wideband, 18 to 40 GHz
  • High Isolation, 22 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.2 dB typ.

ZC16PD-K0644+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Super wideband, 6 to 40 GHz
  • Low insertion loss, 2.2 dB typ.
  • High Isolation, 26 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.28 dB typ.

ZC16PD-06263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Wideband, 6 to 26.5 GHz
  • High Isolation, 24 dB typ.
  • 20W power handling.
  • Low amplitude unbalance,0.2 dB typ.

ZC16PD-06263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 6000 to 26500 MHz
  • Super wideband, 6 to 26.5 GHz
  • Low insertion loss, 2.2 dB typ.
  • High Isolation, 24 dB typ.
  • 20 W power handling
  • Low amplitude unbalance, 0.2 dB typ.

ZC8PD-K1844+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Ultra wideband, 18 to 40 GHz
  • Low insertion loss, 1.8 dB typ.
  • High Isolation, 26 dB typ.
  • 20 W power handling
  • Low amplitude unbalance, 0.16 dB typ.

ZC8PD-K0644+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • Ultra wideband, 6 to 40 GHz
  • Low insertion loss, 2.0 dB typ.
  • High Isolation, 28 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.12 dB typ.

ZC8PD-5R263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 500 to 26500 MHz
  • Super wideband, 0.5 to 26.5 GHz
  • High Isolation 35 dB typ.
  • Low amplitude unbalance, 0.2 dB typ.
  • 20W power handling

ZC8PD-18263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 18000 to 26500 MHz
  • Wideband, 18 to 26.5 GHz
  • Low insertion loss, 1.7 dB typ.
  • High Isolation 26 dB typ.
  • Low amplitude unbalance, 0.19 dB typ.
  • 20W power handling

ZC8PD-K5R44W+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 500 to 40000 MHz
  • Ultra wideband, 0.5 to 40 GHz
  • High Isolation, 35 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.18 dB typ.

ZC8PD-02263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 2000 to 26500 MHz
  • Super wideband, 2 to 26.5 GHz
  • Low insertion loss, 2.1 dB typ.
  • High Isolation 31 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.11 dB typ.

ZC8PD-01263-S+

  • DC Pass, High Power
  • Power Splitter/Combiner
  • 1000 to 26500 MHz
  • Ultra wideband, 1 to 26.5 GHz
  • Low insertion loss, 3.2 dB typ.
  • High Isolation 35 dB typ.
  • Low amplitude unbalance, 0.14 dB typ.
  • 20W power handling

ZN2PD-44-V+

  • DC Pass, High Power
  • 2 Way-0° Power Splitter / Combiner
  • Ultra-wideband, 10 to 40 GHz
  • Low insertion loss, 1.0 dB
  • High Isolation, 21 dB
  • 10W power handling
  • Low amplitude unbalance, 0.07 dB

SCG-3 Series

  • Ultra-Small Ceramic
  • 3 Way-0° Power Splitter/Combiners
  • From 900 to 5900 MHz
  • Low Insertion loss
  • High Isolation
  • Excellent amplitude and phase unbalance
  • Temperature stable LTCC technology

SCG-2 Series

  • Ultra-Small Ceramic
  • 2 Way-0° Power Splitter/Combiners
  • From 1000 to 5900 MHz
  • Low Insertion loss
  • High Isolation
  • Excellent amplitude and phase unbalance
  • Temperature stable LTCC technology

ZC4PD-K0644+

  • DC Pass, High Power
  • 4 Way-0° Power Splitter / Combiner
  • Super wideband, 6 to 40 GHz
  • Low insertion loss, 1.5 dB typ.
  • High Isolation, 26 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.13 dB typ.

ZC4PD-18263-S+

  • DC Pass, High Power
  • 4 Way-0° Power Splitter / Combiner
  • Super wideband, 18 to 26.5 GHz
  • Low insertion loss, 1.1 dB typ.
  • High Isolation, 28 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.10 dB typ.

ZC4PD-06263-S+

  • DC Pass, High Power
  • 3 Way-0° Power Splitter / Combiner
  • Super wideband, 6 to 26.5 GHz
  • Low insertion loss, 1.5 dB typ.
  • High Isolation, 26 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.13 dB typ.

ZC3PD-18263-S+

  • DC Pass, High Power
  • 3 Way-0° Power Splitter / Combiner
  • Super wideband, 18 to 26.5 GHz
  • Low insertion loss, 0.9 dB typ.
  • High Isolation, 35 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.17 dB typ.

ZC4PD-K1844+

  • DC Pass, High Power
  • 4 Way-0° Power Splitter / Combiner
  • Super wideband, 18 to 40 GHz
  • Low insertion loss, 1.2 dB typ.
  • High Isolation, 27 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.12 dB typ.

ZN12PD-63-S+

  • DC Pass
  • 12 Way-0° Power Splitter/Combiner
  • Wideband, 600 - 6000 MHz
  • High power, 20W as a splitter
  • Good isolation, 19 dB
  • Ultra-slim case, 8.5 x 9.5 x 0.50”
  • SMA connectors

ZC16PD-2185+

  • Coaxial
  • 16 Way-0° Power Splitter/Combiner
  • 1800 to 2600 MHz
  • Low insertion loss, 0.5 dB typ.
  • high isolation, 30 dB typ.
  • up to 10W power input as splitter
  • up to 10W power input as splitter

SCPS-4-122-75+

  • Surface Mount
  • 4 Way-0° Power Splitter/Combiner
  • 5 to 1250 MHz
  • Excellent matching VSWR, 1.15:1 typ from 50MHz
  • Low unbalance, 0.3 dB / 2°
  • Good isolation, 23 dB

ZN6PD1-63+

  • DC Pass, High Power
  • 6 Way-0° Power Splitter/Combiner
  • Wideband, 0.6 to 6 GHz
  • Low insertion loss, 2.0 dB typ.
  • High-Power Handling, 20W as a splitter

ZN4PD1-63LW+

  • DC Pass, High Power
  • 4 Way-0° Power Splitter/Combiner
  • Wideband, 0.5 to 6 GHz
  • Very Low insertion loss, 0.6 dB typ.
  • 30W power handling
  • Low amplitude unbalance, 0.15 dB typ.

ZC2PD Series

  • DC Pass, High Power
  • 2 Way-0° Power Splitters/Combiners
  • Super wideband, 1 to 40 GHz
  • Low insertion loss
  • High Isolation
  • up to 14W power handling
  • Low amplitude unbalance
  • 2.92mm Female connectors

ZC8PD-06263+

  • DC Pass, High Power
  • 8 Way-0° Power Splitter/Combiner
  • Super wideband, 6 to 26.5 GHz
  • Low insertion loss, 1.2 dB typ.
  • High Isolation, 28 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.11 dB typ.

QCH-652+

  • High Power
  • 2 Way-90° Power Splitter
  • 1000 to 6500 MHz
  • High Power Handling, up to 60W
  • Ultra wide bandwidth
  • Good Amplitude Unbalance, 0.80 dB
  • Good Phase Unbalance, ±5 deg

ZC2PD-18263+

  • DC Pass, High Power
  • 2 Way-0° Power Splitter/Combiner
  • Super wideband, 18 to 26.5 GHz
  • Low insertion loss, 0.6 dB typ.
  • High Isolation, 29 dB typ.
  • 20W power handling
  • Low amplitude unbalance, 0.03 dB typ.

ZC16PD-251+

  • Coaxial
  • 16 Way-0° Power Splitter/Combiner
  • 1 to 250 MHz
  • High power handling, 5W as a splitter
  • High IP2 (+70 dB) and IP3 (+50 dB) at 1W input
  • Low insertion loss, 2.6 dB
  • Low unbalance, 0.3 dB / 1°
  • Good isolation, 25 dB

ZC2PD Series

  • DC Pass, High Power
  • 2 Way-0° Power Splitters/Combiners
  • Super wideband, 0.5 to 26.5 GHz
  • Low insertion loss
  • High Isolation
  • up to 14W power handling
  • Low amplitude unbalance
  • SMA connectors

ZN2PD-V54+

  • Coaxial, DC Pass
  • 2 Way-0° Power Splitter/Combiner
  • Ultra-wideband, 10 to 50 GHz
  • Low insertion loss, 1.0 dB
  • High Isolation, 23 dB
  • 10W power handling
  • Low amplitude unbalance, 0.1 dB

ZN2PD-E653+

  • Coaxial, DC Pass
  • 2 Way-0° Power Splitter/Combiner
  • Ultra-wideband, 10 to 65 GHz
  • Low insertion loss, 1.2 dB
  • High Isolation, 22 dB
  • 10W power handling
  • Low amplitude unbalance, 0.1 dB

ZN2PD2-63A+

  • High Power, DC Pass
  • 2 Way-0° 50Ω Power Splitter/Combiner
  • 350 - 6000 MHz
  • High power, up to 25W as a splitter
  • Low insertion loss, 0.9 dB
  • Low unbalance, 0.1 dB, 2˚
  • high isolation, 20 dB

ZB16PD-272-75F+

  • Coaxial
  • 16 Way-0° 75Ω Power Splitter/Combiner
  • 695 - 2700 MHz
  • Low insertion losss, 1.0 dB typ.
  • Excellent input / output, 1.4:1 typ.
  • Very high isolation, 24 dB typ.