0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC Low Pass Filter, DC to 3.8 GHz , 50Ω
Ceramic Resonator Band Pass Filter, 4555 - 4695 MHz, 50Ω
3 Ways Core & Wire Power Splitter, 5 - 700 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 4850 - 4990 MHz, 50Ω
30dB Fixed Attenuator, 250 Watts Uni-Directional N-Male to N-Female, DC to 8 GHz
SMT MMIC, Low Noise, pHEMT, Amplifier, 50 MHz to 10 GHz, 50Ω, 1.5x1.5 mm QFN Style Package
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
LTCC High Pass Filter, 2.4 - 14 GHz
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female