0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Die RF Gain Block Amplifier, DC - 50000 MHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 7.3 GHz, 50Ω
SMT RF Choke 50 MHz - 8.2 GHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 12 GHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 2000 MHz, 50Ω, Ceramic
SMT MMIC, Medium Power, pHEMT Amplifier, 2000 MHz to 20 GHz, 50Ω, 4x4 mm QFN Style Package
Thin Film SMT Low Pass Filter, DC - 5 GHz, 50Ω
SMT MMIC, Medium Power Driver Amplifier, 5.6 to 11.7 GHz, 50Ω, 4x4 mm QFN Style Package
RF Adapter Straight 1.0mm Male to 1.0mm Male DC - 110 GHz 50Ω