0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 5 MHz to 250 MHz, 75Ω, SOT-89 Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 400 MHz to 3000 MHz, 50Ω
SMT MMIC, Low Noise, Linear Amplifier, 10 GHz to 22 GHz, 50Ω, 3x3 mm QFN Style Package
Connectorized 1.0mm, Medium Power, Linear Amplifier, 50 GHz to 95 GHz, 50Ω
Die Low Noise Amplifier, 400 - 3000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 800 MHz to 21 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 500 MHz, 50Ω