0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Ceramic Resonator Band Pass Filter, 4555 - 4695 MHz, 50Ω
3 Ways Core & Wire Power Splitter, 5 - 700 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 4850 - 4990 MHz, 50Ω
30dB Fixed Attenuator, 250 Watts Uni-Directional N-Male to N-Female, DC to 8 GHz
SMT MMIC, Low Noise, pHEMT, Amplifier, 50 MHz to 10 GHz, 50Ω, 1.5x1.5 mm QFN Style Package
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
LTCC High Pass Filter, 2.4 - 14 GHz
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
LTCC Band Pass Filter, 14 - 14.5 GHz, 50Ω