English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
SAV-331+ 10 4000 24.1 0.5 19.6 - 32.3 - - 4 60 MMM1362
LxWxH
0.09x0.09x0.04
-
SAV-541+ 45 6000 23.2 0.5 19.2 - 33.1 - - 3 60 MMM1362
LxWxH
0.09x0.09x0.04
-
SAV-541-D+ 450 6000 19.1 0.38 21 - 33.1 - - 3/4 15/30/60

-
SAV-551+ 45 6000 20.9 0.5 17.5 - 24.3 - - 3 15 MMM1362
LxWxH
0.09x0.09x0.04
-
SAV-581+ 45 6000 22.3 0.5 19 - 30.6 - - 3 30 MMM1362
LxWxH
0.09x0.09x0.04
-
TAV-541+ 45 6000 23.8 0.5 19.1 - 33.6 - - 3 60 FG873
LxWxH
0.118x0.118x0.035
-
TAV-551+ 45 6000 21.3 0.5 17.5 - 23.5 - - 3 15 FG873
LxWxH
0.118x0.118x0.035
-
TAV-581+ 45 6000 22.9 0.5 18.3 - 30.3 - - 3 30 FG873
LxWxH
0.118x0.118x0.035
-
TAV1-331+ 10 4000 24.1 0.6 20.1 - 31.8 - - 4 60 TE2769
LxWxH
0.056x0.046x0.033
-
TAV1-331NM+ 10 4000 20.1 0.7 20.4 - 31.7 - - 4 60 TE2769
LxWxH
0.056x0.046x0.033
-
TAV1-541+ 45 6000 23.2 0.5 19.2 - 33.1 - - 3 60 TE2769
LxWxH
0.056x0.046x0.033
-
TAV1-541NM+ 45 6000 16.2 0.9 20.6 - 34 - - 3/4 60 TE2769
LxWxH
0.056x0.046x0.033
-
TAV1-551+ 45 6000 21.6 0.5 16 - 23.9 - - 3 15 TE2769
LxWxH
0.056x0.046x0.033
-
TAV2-14LN+ 50 10000 16.4 0.7 18.8 - 30.9 2.615 1.577 2/4 20/40 MC1630-1
LxWxH
.079x.079x.039
-
TAV2-14LN-D+ 50 10000 16.4 0.7 18.8 - 30.9 2.615 1.577 2/4 20/40

-
TAV2-501+ 400 3900 15.1 1.3 27.7 - 42.9 - - 4.5 280 MC1631-1
LxWxH
.079x.079x.039
-
TAV2-501-D+ 400 3900 15.1 1.3 27.7 - 42.9 - - 4.5 280 -

-