0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-020 * 11/11/2009 * Device Marking
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1500 MHz to 2500 MHz, 50Ω, Ceramic, 3x3 mm Package
SMT Variable Gain Amplifier, 0.3 - 26.5 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-363 Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 500 MHz to 5000 MHz, 50Ω
SMT MMIC, Linear, Gain Block Amplifier, DC to 7000 MHz, 50Ω, SOT-363 Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 3000 MHz, 50Ω, QFN Style Package
Plug-In, Low Noise, Linear Amplifier, 1700 MHz to 2400 MHz, 50Ω, TO-8 Can Style Package
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 1500 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Low Noise, Linear, pHEMT, Bypass Amplifier, 500 MHz to 5000 MHz, 50Ω, 3x3 mm QFN Style Package