0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-020 * 11/11/2009 * Device Marking
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Transistor, 45 MHz to 6000 MHz, 3x3 mm QFN Style Package
Connectorized SMA, Low Noise, Linear Amplifier, 6000 MHz to 20 GHz, 50Ω
LTCC SMT Band Pass Filter, 5.9 - 6.9 GHz, 50Ω
SMT MMIC, Low Noise, Linear Amplifier, 2500 MHz to 3500 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 10 GHz to 45 GHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 10 GHz to 30 GHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT THRU-LINE DC - 18.5 GHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, DC to 6000 MHz, 50Ω, Ceramic, 3x3 mm Package
Connectorized 2.92mm, Medium Power, Linear Amplifier, 13 GHz to 26.5 GHz, 50Ω