0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
10 dB SMT Bi-Directional Coupler, 2 - 6 GHz, 50Ω
Level 18, SMT IQ Mixer, RF/LO Freq 10 - 30 GHz
CONNECTORIZED SMA, LINEAR, LOW NOISE AMPLIFIER, 12.5 GHz to 20 GHz, 50Ω
Die RF Gain Block Amplifier, DC - 50000 MHz, 50Ω
Connectorized SMA, Linear, Low Noise Amplifier, 5.5 GHz to 12.5 GHz, 50Ω
TERMINATION SMA-M 2W RoHS
20 dB SMT Bi-Directional Coupler, 500 - 2000 MHz, 50Ω
LTCC Diplexer, DC-1650 / 2400-6000 MHz, 50Ω
LTCC Band Pass Filter, 9.5 to 13.5 GHz , 50Ω