0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-010 * 01/31/2024 * Replacement of PCB supplier
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Level 18, SMT IQ Mixer, RF/LO Freq 10 - 30 GHz
CONNECTORIZED SMA, LINEAR, LOW NOISE AMPLIFIER, 12.5 GHz to 20 GHz, 50Ω
Die RF Gain Block Amplifier, DC - 50000 MHz, 50Ω
Connectorized SMA, Linear, Low Noise Amplifier, 5.5 GHz to 12.5 GHz, 50Ω
TERMINATION SMA-M 2W RoHS
20 dB SMT Bi-Directional Coupler, 500 - 2000 MHz, 50Ω
LTCC Diplexer, DC-1650 / 2400-6000 MHz, 50Ω
LTCC Band Pass Filter, 9.5 to 13.5 GHz , 50Ω