0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Cavity Band Pass Filter, 425 - 445 MHz, 50Ω
LTCC Surface Mount RF Transformer, 1.3 to 4.0 GHz, 50Ω
1:3 CORE & WIRE Transformer, 5 - 40 MHz, 50Ω
LTCC Surface Mount Band Pass Filter, 17.7 to 21.2 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 4405 - 4545 MHz, 50Ω
LTCC SMT Band Pass Filter, 6.8 - 8.4 GHz, 50Ω
LTCC High Pass Filter, 7.2 - 20 GHz
Thin Film Bandpass Filter, 6.75 - 7.5 GHz
LTCC High Pass Filter, 3.65 - 16.5 GHz