0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Thin Film Bandpass Filter, 6.75 - 7.5 GHz
LTCC High Pass Filter, 3.65 - 16.5 GHz
Suspended Substrate Low Pass Filter, DC - 4.8 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 4850 - 4990 MHz, 50Ω
LTCC SMT Band Pass Filter, 4.5 - 5.3 GHz, 50Ω
LTCC SMT Band Pass Filter, 6.7 - 8.6 GHz, 50Ω
Lumped LC Band Pass Filter, 120 - 150 MHz, 50Ω
LTCC High Pass Filter, 6.1 - 20 GHz
1:1.5 CORE & WIRE Transformer, 200 - 6000 MHz, 50Ω