0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Ceramic Resonator Band Pass Filter, 1300 - 1400 MHz, 50Ω
LTCC Surface Mount Band Pass Filter, 13.75 to 14.5 GHz, 50Ω
LTCC Surface Mount High Pass Filter, 7.2 to 17 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 0.53 GHz , 50Ω
Ceramic Resonator Band Stop Filter, 622 - 642 MHz
Thin Film SMT Low Pass Filter, DC - 12 GHz, 50Ω
1:2 CORE & WIRE Transformer, 400-7200 MHz, 50Ω
LTCC High Pass Filter, 14200 - 20500 MHz
LTCC SMT THRU-LINE DC - 18 GHz, 50Ω