0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Thin Film SMT Low Pass Filter, DC - 12 GHz, 50Ω
1:2 CORE & WIRE Transformer, 400-7200 MHz, 50Ω
LTCC High Pass Filter, 14200 - 20500 MHz
LTCC SMT THRU-LINE DC - 18 GHz, 50Ω
LTCC SMT High Pass Filter, 730 - 6500 MHz
Thin Film SMT Band Pass Filter, 3.1 - 3.5 GHz, 50Ω
LTCC SMT High Pass Filter, 25 - 40 GHz
LTCC Low Pass Filter, DC - 360 MHz, 50Ω
LTCC SMT Low Pass Filter, DC - 21 GHz, 50Ω