0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
AN70-002 - 2&5W Attenuators cover DC-18GHz
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
6 Ways Power Splitter, 2.4 - 2.5 GHz, 6000W, 50Ω
8 Ways Power Splitter, 2.4 - 2.5 GHz, 8000W, 50Ω
8-Way Power Splitter, 900 - 930 MHz, 16000W, 50Ω
Cavity Band Pass Filter, 13.05 - 17.75 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 1085 - 1165 MHz, 50Ω
Level 18, MMIC SMT IQ Mixer, RF/LO Freq 5 - 14 GHz
Ceramic Resonator Band Pass Filter, 3450 - 3550 MHz, 50Ω
5X SMT Multiplier, Output Freq 8100 - 9750 MHz
LTCC SMT Low Pass Filter, DC - 40 GHz, 50Ω