0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT Low Pass Filter, DC to 5000 MHz, 50Ω
Thin Film SMT Band Pass Filter, 10.6 - 13 GHz, 50Ω
SIW SMT Band Pass Filter, 25 - 27 GHz, 50Ω
LTCC SMT Low Pass Filter, DC - 38 GHz, 50Ω
LTCC High Pass Filter, 730 to 6500 MHz, 50Ω, SMA Male / Female
Thin Film Low Pass Filter, DC to 5 GHz, 50Ω, SMA Male/Female
LTCC Low Pass Filter, DC - 510 MHz, 50Ω
Thin Film SMT Band Pass Filter, 6100 - 6900 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC to 26 GHz, 50Ω, 2.4mm Female