0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Thin Film Low Pass Filter, DC to 5 GHz, 50Ω, SMA Male/Female
LTCC SMT Diplexer, DC to 19 GHz (DC-11/16.8-19 GHz), 50Ω
LTCC SMT Low Pass Filter, DC to 900 MHz, 50Ω
LTCC Surface Mount High Pass Filter, 3.9 to 12.5 GHz, 50Ω
LTCC SMT Low Pass Filter, DC to 530 MHz, 50Ω
LTCC High Pass Filter, 5 to 15.5 GHz , 50Ω
Core & Wire 180° Hybrid, 5 - 1800 MHz, 75Ω
LTCC Band Pass Filter, 14 - 14.5 GHz, 50Ω
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female