Solid State RF Switch Modules
Compact Signal Routing Solutions for Your Test Setup
Mini-Circuits’ solid-state switch modules are ideal for applications requiring fast switching times and bullet-proof reliability. Options from SPDT to SP16T are available from stock, with some models operating up to 67 GHz. Our solid-state design approach achieves superior isolation performance, combining some of the benefits typically reserved to mechanical switches with the speed and longer life of semiconductor-based designs. Ideal for sensitive test applications where signal selectivity is critical!
- Frequency ranges spanning DC to 67 GHz
- Various combinations of SPDT, SP4T, SP6T, SP8T, SP10T and SP16T switches
- Very high isolation, up to 110 dB
- Switching as fast as 250ns
- USB, Ethernet & SPI control
- Daisy-chain interface allows control of multiple units through a single connection