English
English
简体中文


RF Test Solutions › RCM

MODULAR TEST SYSTEMS - RCM SERIES

 
Data Sheet RCM 100 Series Specifications for the complete test system
User Manual-100 Series For hardware and GUI
Programming Manual Full programming instructions for USB/Ethernet control on Windows/Linux.
Data Sheet RCM 200 Series Specifications for the complete test system
User Manual-200 Series For hardware and GUI
Programming Manual Full programming instructions for USB/Ethernet control on Windows/Linux.
All Documentation ›
TECHNICAL OVERVIEW

USB and
Ethernet



Functional Description:

Mini-Circuits' RCM series modular test systems offer flexibility and fast turnaround for compact test setups. The design consists of a small, light-weight chassis with up to three open hardware windows, each of which may be outfitted with your choice of programmable attenuators or switches.
The system can be controlled via USB or Ethernet (supporting both HTTP and Telnet network protocols). Full software support is provided, including our user-friendly GUI application for Windows and a full API with programming instructions for Windows and Linux environments (both 32-bit and 64-bit systems).
Contact Us

Each of the 2 or 3 customizable hardware windows can be populated with your choice of:

SPDT mechanical switches DC-50 GHz
Mechanical transfer switches DC-40 GHz
SP6T mechanical switches DC-50 GHz
SP4T mechanical switches DC-50 GHz
SP8T mechanical switches DC-26.5 GHz

Standard Configurations

RCM-200 Series



Select from the catalog range of switch systems (enter the quantity required in the right-hand column):
Model Name Window 1 Window 2 Window 3 Request Quote
RCM-1SP8T-12 SP8T 12GHz --blank -- --blank --
RCM-1SP8T-26 SP8T 26.5GHz blank blank
RCM-1SP8T-40 SP8T 40 GHz blank blank
RCM-1SP12T-18 SP12T 18 GHz blank blank
RCM-1SP12T-18 SP12T 18 GHz blank blank
RCM-200 SP4T 18GHz MTS 18GHz --blank --
RCM-202 SP4T 18GHz SPDT 18GHz SP4T 18GHz
RCM-203 SP6T 12GHz SP4T 18GHz --blank --
RCM-204 SP4T 18GHz SPDT 18GHz --blank --
RCM-205 SPDT 18GHz 2x MTS 18GHz SPDT 18GHz
RCM-207 SP4T 18GHz 2x SPDT 18GHz SP4T 18GHz
RCM-208 SP4T 18GHz SPDT 18GHz 2x SPDT 18GHz
RCM-210 SP6T 12GHz SPDT 18GHz 2x SPDT 18GHz
RCM-211 SP4T 18GHz 2x MTS 18GHz SP4T 18GHz
RCM-212 2x SPDT 18GHz --blank -- --blank --
RCM-213 SPDT 18GHz MTS 18GHz 2x SPDT 18GHz
RCM-216 SP6T 26.5GHz 2x SPDT 26.5GHz SP6T 26.5GHz
RCM-2SP8T-12 SP8T 12GHz SP8T 12GHz --blank --
RCM-2SP8T-26 SP8T 26.5GHz SP8T 26.5GHz blank
RCM-2SP8T-40 SP8T 40 GHz SP8T 40 GHz blank
RCM-2SP12T-18 SP12T 18 GHz SP12T 18 GHz blank
RCM-3SP4T-18 SP4T 18GHz SP4T 18GHz SP4T 18GHz
RCM-3SPDT-75F SPDT 75Ω SPDT 75Ω SPDT 75Ω
RCM-401 SP6T 40GHz SP6T 40GHz SP6T 40GHz
RCM-405 2x SPDT 18GHz SP4T 40GHz SP4T 40GHz
RCM-6SPDT-18 2x SPDT 18GHz 2x SPDT 18GHz 2x SPDT 18GHz
Request a Quote
Note: Pricing shown is ex-works USA for 1-3 piece quantities.

Customized Configuration

Populate each window of your test system by selecting from the 3 drop-down menus


Your chosen test system configuration:
Window Window Contents Model Number(s) Frequency
1 Blank Window None None
2 Blank Window None None
3 Blank Window None None

Included accessories:

  • USB control cable - 6.8 ft (USB-CBL-AB-7+)
  • Ethernet control cable - 5 ft (CBL-RJ45-MM-5+)
  • Full software & documentation (including GUI, DLL API files, user & programming manual)


Clear Request a Quote

Step 2 of Three Enter Your Contact Details

Please enter your contact details below and click "Submit Request". One of our Applications Engineers will contact you within 1 working day to discuss your requirement.


Contact Information
Back




RCM-100 Series


Select from the catalog range of multi-channel attenuator systems (check any models of interest and click “Request a Quote”):
Model
Name
Channels Performance per Channel Request Quote
Frequency Attenuation Step Size
RCM-30 4 1 - 6000 MHz 0 - 30 dB 0.25 dB
RCM-60 4 1 - 6000 MHz 0 - 60 dB 0.25 dB
RCM-100 4 1 - 6000 MHz 0 - 95 dB 0.25 dB
RCM-110 4 1 - 6000 MHz 0 - 110 dB 0.25 dB
RCM-120 4 1 - 4000 MHz 0 - 120 dB 0.25 dB
RCM-30-6 6 1 - 6000 MHz 0 - 30 dB 0.25 dB
RCM-60-6 6 1 - 6000 MHz 0 - 60 dB 0.25 dB
RCM-100-6 6 1 - 6000 MHz 0 - 95 dB 0.25 dB
RCM-110-6 6 1 - 6000 MHz 0 - 110 dB 0.25 dB
RCM-120-6 6 1 - 4000 MHz 0 - 120 dB 0.25 dB
Request a Quote
Note: Pricing shown is ex-works USA for 1-3 piece quantities.

Documentation


Software

All units come supplied with Mini-Circuits' user-friendly GUI software, DLLs for 32- and 64-Bit Windows® systems, complete programming instructions for Windows and Linux® environments, a user's manual, and all accessories needed for immediate use right out of the box. No drivers required; just plug and play! For firmware related issues or to obtain the latest firmware for your system, please Contact Us ›
Downloads
CD Full software package, including GUI Program, DLL COM Objects 32/64 bit, Linux support, drivers and documentation Download ›
ModularZT.dll ActiveX COM object; recommended for 32 bit programming environments on Windows operating systems. Registration required in Windows using regsvr32. Download ›
ModularZT64.dll .Net class library; recommended for 32/64 bit programming environments on Windows operating systems Download ›
GUI / Interface User friendly graphical user interface for Windows operating systems Download ›
PROGRAMMING EXAMPLES Full software package, including GUI program, DLL COM Objects 32/64 bit, Linux support, drivers and documentation Download ›


Literature

Reach out to testsolutions@minicircuits.com for information about anything you see here or any unique requirements.