English
English
简体中文


Connectorized Amplifiers

Reliable, Wideband Performance up to 1.7 kW

Mini-Circuits' wide selection of connectorized amplifiers are essential building blocks for your test setup. With hundreds of combinations of gain, noise figure, output power, linearity and other performance parameters, our amplifiers feature rugged designs with built in protections for high reliability and long life in demanding lab environments.

• Wide bandwidths up to 95 GHz

• Solid state power amplifiers for ISM RF Energy, up to 1.7 kW

• High power amplifiers for the lab, up to 100W

• Noise figure as low as 0.36 dB

• OIP3 up to +60 dBm

• Custom integrations available

   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
HPA-25W-63+ 700 6000 53 13 37 45 1.8 2.0 110/220 AC - NG1942
LxWxH
20x19x5.2
N -
HPA-25W-272+ 20 2700 50 10 38 50 1.3 2.5 110/220 AC - NG1942-1
LxWxH
20.2x18.91x3.46
N -
HPA-50W-63+ 700 6000 56 12 43 50 2.5 3 110/220 AC - NG1942
LxWxH
20x19x5.2
N -
HPA-100W-63+ 2500 6000 58 15 43 50 2.5 2.5 110/220 AC - NG1942
LxWxH
20x19x5.2
N -
HPA-272+ 700 2700 48 8.2 49 55 1.3 1.3 110/220 AC - NG1942
LxWxH
20x19x5.2
N -
TVA-4W-422A+ 500 4200 25 10 34 44 1.6 2.5 110/220 AC - PJ2059-2
LxWxH
15.35x8.27x3.25
N -
TVA-11-422A+ 10 4200 39 10.5 30 40 1.7 1.8 110/220 AC - PJ2059-1
LxWxH
15.35x8.27x3.25
N -
TVA-63-183 6000 18000 23.6 6.9 18 26 1.5 1.25 110/220 AC - AP1601
LxWxH
9.8x4.8x6.7
SMA -
TVA-63-183A+ 6000 18000 24 6.4 17 26 1.5 1.25 110/220 AC - PJ2059
LxWxH
15.35x8.27x3.25
SMA -
TVA-82-213A+ 800 21000 25 3 24 30 1.35 1.4 110/220 AC - PJ2059
LxWxH
15.35x8.27x3.25
SMA -
TVA-R5-13A+ 0.5 1000 38 10 34 42 1.5 2.5 110/220 AC - PJ2059-2
LxWxH
15.35x8.27x3.25
N -