0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN60-135 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Rack N, High Power, Linear Amplifier, 20 MHz to 2700 MHz, 50Ω
RF Adapter Straight 2.4mm Male to 2.4mm Male DC - 50GHz 50Ω
LTCC High Pass Filter, 11.5 - 20 GHz
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω
Temperature Compensated Amplifier, 20 - 54 GHz, 50Ω
LTCC SMT Low Pass Filter, DC - 34 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 650 MHz to 1200 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 60 MHz to 300 MHz, 50Ω
Die Low Noise Amplifier, 30 - 1700 MHz, 50Ω