English
English
简体中文


Image 2

Compact Switch Assemblies - RCM / RCMX Series

Configured to Your Needs!

Mini-Circuits' RCM & RCMX series modular test systems offer flexibility and fast turnaround for compact test setups. The design consists of a small, light-weight chassis with a customizable front panel which may be outfitted with your choice of high reliability mechanical switches.

The switch assembly can be controlled via USB or Ethernet with full software support including a user-friendly GUI application for Windows and an API for simple automation in a wide range of programming environments.

  • Wide selection of switch types from SPDT to SP12T
  • Frequency options up to 67 GHz
  • High reliability – millions of switch cycles
  • Fail-safe & latching options
  • USB & Ethernet control
Image 2

RCMX Series

  • Catalog switch configurations with short lead-times
  • Mechanical SPDT to SP8T switch types
  • Smallest form factor for benchtop applications
  • Fail-safe and latching switch options
  • Modular design supports easy maintenance
  • Further information: Summary | Drawing | Software Resources
ModelSwitch TypeTerminationActuatorSwitch CountF Low (GHz)F Max (GHz)Loss (dB)Isolation (dB)Control Interfaces

RCMX-301

SP8TAbsorptiveNormally open2DC32.51.175USB & Ethernet
SPDTAbsorptiveFail-safe2DC400.665USB & Ethernet
RCMX-2SP8T-E33SP8TAbsorptiveNormally open2DC32.51.175USB & Ethernet
RCMX-2SP8T-E43SP8TAbsorptiveNormally open2DC42.51.275USB & Ethernet
RCMX-2SP4T-E53SP4TAbsorptiveNormally open2DC52.50.970USB & Ethernet
RCMX-2SP6T-E67SP6TAbsorptiveLatching2DC671.570USB & Ethernet
Image 2

RCM Series

  • Larger benchtop chassis accomodating higher port-count switches
  • High-reliability mechanical switches
  • Modular design supports easy maintenance
  • Further information: Summary | Drawing | Software Resources
Model NameWindow 1Window 2Window 3
RCM-1SP12T-18SP12T 18 GHz--
RCM-2SP12T-18SP12T 18 GHzSP12T 18 GHz-
RCM-1SP8T-12SP8T 12 GHz--
RCM-2SP8T-12SP8T 12 GHzSP8T 12 GHz-
RCM-1SP8T-26SP8T 26.5 GHz--
RCM-2SP8T-26SP8T 26.5 GHzSP8T 26.5 GHz-
RCM-1SP8T-40SP8T 40 GHz--
RCM-2SP8T-40SP8T 40 GHzSP8T 40 GHz-
Image 2

RCM Attenuator Series

  • Benchtop chassis with 4-6 programmable attenuators
  • 0 to 30, 60, 95, 110 or 120 dB attenuation per channel (1-6000 MHz)
  • 0 to 120 dB attenuation per channel (1-4000 MHz)
ModelChannelsFreq Low (MHz)Freq High (MHz)Attenuation Range (dB)Step Size (dB)
RCM-30416000300.25
RCM-60416000600.25
RCM-100416000950.25
RCM-1104160001100.25
RCM-1204140001200.25
RCM-30-6616000300.25
RCM-60-6616000600.25
RCM-100-6616000950.25
RCM-110-66160001100.25
RCM-120-66140001200.25

Want to Learn More?

Click below to read up on more information

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!