English
English
简体中文


Image 2

Custom RF Test Equipment

Integrated Test Systems Tailored to Your Requirements

Our experience in the test space has evolved according to your needs. The diversity of customer requirements for highly customized test solutions has led us to build our business around principles of flexibility, reliability, economy and speed. Our wealth and variety of components in stock allows us to take a building-block approach to developing custom equipment for your unique needs with exceptionally fast turnaround.

  • Designed and built to your unique test requirements
  • All systems fully characterized during production
  • On-site integration available when needed
  • Full GUI and API for programming with your native test software

Multi-Channel Amplifiers

  • Customized solutions available using Mini-Circuit’s extensive range of amplifier components
  • Rack-mount chassis with integrated AC power and cooling
  • Rugged designs ideal for demanding lab use

Model

Frequency (MHz)

Description

Form Factor

Height

Connectors

Power Supply

Control

Low

High

ZT-2ZVA-213580021,0002-Channel AmplifierChassis2U3.5 mm100-240 VAC---
ZT-414503004-Channel AmplifierChassis3USMA100-240 VAC---
ZT-2855002,50012-Channel AmplifierChassis2USMA100-240 VAC---
Image 2

Satcom Installations with Dual Redundant Power Supplies

  • Dual redundant power supply configurations ensure reliable long-term operation in environments where interruptions in service cannot be tolerated
  • Separate AC sources and inputs ensure continued operation in the event of a failure in either one of them
  • Ideal for satcom applications and remote test installations

Model

Frequency (MHz)

Description

Form Factor

Height

Connectors

Power Supply

Control

Low

High

ZT-27252,7006 Input x 4 Output MatrixChassis2USMADual-redundant 100-240 VACUSB & LAN
ZT-2SP6T-12DPSDC12,0002 x SP6T Mechanical SwitchChassis2USMADual-redundant 100-240 VACUSB & LAN

75Ω Test Systems

  • Mini-Circuits has a broad range of components and systems specified for 75Ω CATV, DOCSIS, satcom and other applications, with custom test integrations available on request.

Model

Frequency (MHz)

Description

Form Factor

Height

Connectors

Power Supply

Control

Low

High

ZT-24951,2208-Channel CMTS DiplexerChassis2UF-type100-240 V ACUSB & LAN
RCM-3SPDT-75FDC2,1503 x SPDT Mechanical SwitchBenchtop4.25"F-type24V DCUSB & LAN
ZTVX-8-75-N52,5002 x 8 Blocking Switch MatrixChassis3UN-type100-240 V ACUSB & LAN
ZTVX-10-75-N52,5002 x 10 Blocking Switch MatrixChassis4UN-type100-240 V ACUSB & LAN
ZTVX-12-75-N52,5002 x 12 Blocking Switch MatrixChassis4UN-type100-240 V ACUSB & LAN
ZTVX-16-75-N52,5002 x 16 Blocking Switch MatrixChassis4UN-type100-240 V ACUSB & LAN

Custom Test Integrations

  • Custom integrations of RF components and accessories can be configured according to your requirements
  • Please contact us to discuss.

Model

Frequency (MHz)

Description

Form Factor

Height

Connectors

Power Supply

Control

Low

High

ZT-2541,0003,0004-Band Switched Filter BankChassis2UN-type100-240 V ACUSB & LAN
ZT-2282,400-2,5005,700-5,9004 x WiFi Diplexing AmplifierChassis1USMA100-240 V AC---

Want to Learn More?

Click below to read up on more information

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!