0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT High Pass Filter, 1500 to 8500 MHz, 50Ω
LTCC SMT High Pass Filter, 2000 to 9500 MHz, 50Ω
LTCC SMT High Pass Filter, 9000 to 18500 MHz
LTCC Bandpass Filter, 8.6 to 10.9 GHz, 50Ω, 2.92mm Female
LTCC Bandpass Filter, 19.4 to 23.8 GHz, 50Ω, 2.92mm Female
Ceramic Resonator Band Pass Filter, 1300 - 1400 MHz, 50Ω
LTCC Surface Mount Band Pass Filter, 13.75 to 14.5 GHz, 50Ω
LTCC Surface Mount High Pass Filter, 7.2 to 17 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 0.53 GHz , 50Ω