0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
1:13 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.05 - 250 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 520 MHz, 50Ω
EVAL BOARD FOR TRS178-182-75+
1:1:1 CORE & WIRE Transformer, 0.1 - 200 MHz, 50Ω
RF Adapter Straight 3.5mm Male to 3.5mm Male DC - 34GHz 50Ω
TB,SBTX2-113-2W+,99-01-2765
1:1 CORE & WIRE Transformer, 20 - 520 MHz, 50Ω