0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Linear, Gain Block, HBT, Low Phase Noise Amplifier, 10 MHz to 9000 MHz, 50Ω, SOT-89 Style Package
Die Variable Gain Amplifier, 0.3 - 26.5 GHz, 50Ω
SMT MMIC, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
Adapter Patch Panel, SMA (f-f) x 80, DC - 18 GHz, 2U
LTCC SMT Band Pass Filter, 6.7 - 8.6 GHz, 50Ω
Lumped LC Band Pass Filter, 62 - 88 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 3500 MHz, 50Ω